text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

RTD Sensor with Miniature Threaded Housing

$76.88

Item# RTD-850

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $76.88
10-24 $73.04
25-99 $69.19
100-499 $65.35
500-999 $61.50
1000+ $57.66

In stock

Lead Time ( If not in Stock): 5 Days

RTD Sensor with Miniature Threaded Housing RTD-850 RTD-850
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 158ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Bolt Mountable RTD Sensor Can be Installed in Small Places, All That is Needed is a #8-32 Threaded Hole 3/16" Deep (Minimum).
  • #8-32 Thread Body Has a 1/4" Hex for Installation.
  • Sensor Contains a High-Accuracy, 100 Ohm, Class “A” DIN Platinum Element, 3-Wire Configuration With 1 Meter (40") of PFA Insulated & Jacketed Cable With 3-Pin Miniature Connector.
  • Temperature Coefficient (Alpha) = .00385 ohm/ohm/°C
  • Temperature Range Is -60 to 230ºC
  • Mating Connector Sold Separately!!
5 Year Warranty

Product info

Category
RTD
Process Temperature Range
-60 to 230°C (-76 to 446°F)
Sensor Application
Threaded Mounting
Nominal Resistance
100 Ω
Accuracy
±0.15°C
Number of Wires
3
Cable Insulation
PFA
Termination Connection Type
3-Prong Miniature Connector
Cable Length
40 in
Additional Features
None
Mounting Style
Class A DIN Platinum
Maximum Temperature Measurement
230°C (450°F)
Minimum Temperature Measurement
-50°C (-58°F)

Product Specs

The RTD-850 RTD sensor is designed for installation in #8-32 threaded holes or in thin items using a backing nut. Its small size allows for installation in tight spaces such as electronic equipment, power supples, equipment racks, motors, automated equipment, and many other places. The 100 Ohm Class A DIN platinum element is connected to 1 meter (40") of 3-wire PFA Insulated & jacketed cable and a 3-pin miniature connector for easy connection to measurement and control equipment.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 30ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 126ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration