text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

SA1-RTD Surface-Mount RTD Temperature sensor | Quick Shipment

$61.95

Item# SA1-RTD

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $61.95
10-24 $58.85
25-99 $55.76
100-499 $52.66
500-999 $49.56
1000+ $46.46

In stock

Lead Time ( If not in Stock): 5 Days

SA1-RTD Surface-Mount RTD Temperature sensor | Quick Shipment SA1-RTD SA1-RTD
  • 100 Ω DIN Class A (±0.06 Ω or ±0.15°C at 0°C) Accuracy Standard
  • Easy-Installation Silicone-Based, Self-Adhesive Backing Rated to 260°C (500°F)
  • Back Can be Reapplied
  • Temperature Range -73C to 260°C Continuous, 290°C (554°F) Short Term Operation When Installed with OMEGABOND Air Set Cements
  • Stripped 3-Wire Leads Standard (Connectors Optional), Color Code: Black/Black/Red
  • Optional 4-Wire Configuration (Color Code: Black/Black/Red/Red)
  • Stocked in 1 m (40") Lengths Also Available in 2 and 3 m (80 and 120") and Custom Length Lead Wires
  • Other Resistances/Accuracies Available on Request
  • Stainless Steel Overbraid Option to reduce electrical noise and protect lead wire from abrasion
5 Year Warranty

Product info

Category
RTD
Process Temperature Range
-73°C to 260°C (-100°F to 500°F)
Sensor Application
Self-Adhesive
Nominal Resistance
100 Ω
Accuracy
±0.15°C
Number of Wires
3
Cable Insulation
PFA
Termination Connection Type
Stripped Leads
Cable Length
40 in
Mounting Style
Class A DIN Platinum
Maximum Temperature Measurement
260°C (500°F)
Minimum Temperature Measurement
-73°C

Product Specs

The SA1-RTD surface-mount RTD temperature sensor mounts on flat or curved surfaces and provides Class A accuracy for critical temperature monitoring applications. Based on a 2 x 2 x 0.8 mm thin-film platinum RTD and supplied with bare 3-wire leads as a standard configuration (connector optional), itcan be customized for use in a wide variety of applications. The sensor can be easily applied with its selfadhesive

backing, or positioned permanently with OMEGABOND™ cements.
 
Use the SA1-RTD to monitor chip, heat sink, and environmental temperatures in electronic devices; check piping or ducting temperatures;monitor motor and transformer core heat; test insulation capabilities; and check other applications in which surface and/or gradient temperatures need to be monitored or controlled.

 

Product Number
Description
Price
 
SA1-RTD Surface-Mount RTD Temperature sensor | Quick Shipment
$86.10
0 In Stock
SA1-RTD Surface-Mount RTD Temperature sensor | Quick Shipment
$93.98
0 In Stock
SA1-RTD Surface-Mount RTD Temperature sensor | Quick Shipment
$103.95
0 In Stock

en-US
en
Save Configuration