Call us at 1-888-826-6342
Call us at 1-888-826-6342
The HH309A is a small 4-input Type-K thermocouple data logger with LCD Display. Stores up to 16,000 records per channel. USB and RS-232 interface with Windows Software.
View Full Specifications1 Channel K, J, T, E, R, S, N thermocouple meter with ±0.25% of reading accuracy. Water and shock resistant. Long battery life with 9V battery.
View Full SpecificationsHHC201 2 channel K type thermocouple temperature meter. Measures -200°C to 1,372°C. HHC210 infrared temperature meter measures from -0°C to 50°C. Both have 0.1 resolution.
View Full SpecificationsThermo-hygrometer data logger measures temperature, humidity, moisture and pressure valves. Windows® software and USB interface allows for real time data logging on a PC.
View Full SpecificationsHygrometer & transducer uses Pt385/1000 Ohm RTD sensor to measure an environments ambient temp, humidity, & dew point temp. 60 sec response time allows for real time data.
View Full SpecificationsEnvironmental meter measures air velocity, air volume, sound, ambient temp & relative humidity. 2 sec response time and LCD screen makes for a quick/easy to read instrument.
View Full Specifications1 channel S type thermocouple temperature range 0°C to 1,767°C meter with ±0.1% of reading accuracy and 0.1 resolution. NEMA-4X water, splash and dust resistant.
View Full SpecificationsMini handheld K type single input thermocouple meter with LCD screen. Measuring from 0°C to 40°C, ±0.3° accuracy and 0.1 resolution. Great for use in education and training.
View Full SpecificationsThe HSM50 Precision Digital Soil Moisture Meter from OMEGA includes a heavy-duty probe to enable quick and accurate readings of moisture levels in soil or compost.
View Full Specifications1 Channel 3 & 4 Wire PT100 RTD Temperature Meter connected with TA4F connector. Temperature range -100°C to 199.9°C and ±0.3°C accuracy.
View Full SpecificationsUL, CE and ATEX compliant intrinsically safe thermocouple meter with K, J, T, E, B, N, R, S types. Measure from -250°C to 1,820°C with ±0.04% of reading accuracy.
View Full SpecificationsHandheld triple display humidity temperature datalogging meter with probe included, which leaves a port for an additional sensor. K type thermocouple with RS232 output.
View Full SpecificationsPocket testers simultaneously display of ambient temp & relative humidity. Maximum sensing temp of 60°C. Testers have 80 sec response time & are available with optional clip.
View Full SpecificationsThe RHB-1500-C portable chilled mirror hygrometer offers drift-free NIST-traceable accuracy, low maintenance, high durability, and ease of use.
View Full SpecificationsThe RHB-1500-C is a portable dew point hygrometer that integrates the accuracy and reliability of the OMEGA's chilled mirror with the ruggedness required for field use.
View Full SpecificationsHandheld thermo-hygrometer measures temp, humidity, and moisture. Ideal for water damage restoration contractors, HVAC/R system installers & facility maintenance.
View Full Specifications1 and 2 channel options for K, J, T, E & S thermocouple types. NEMA-4X water and splash resistant. Measure from -210°C to 1,767°C with ±0.1% of reading accuracy.
View Full SpecificationsHandheld psychrometer measures any ambient temp, relative humidity, dew point, wet bulb temps, and enthalpy of vaporization. Ideal for maintaining a facility's environment.
View Full SpecificationsPinless meter incorporates a built-in infrared thermometer and comes with 20 point memory. Pinless design allows for readings from materials without damaging the surface.
View Full Specifications