Added to Your Shopping Cart
This Standalone data logger measures and stores 16,378 temperature readings over a -35 to 80°C (-31 to 176°F) range. The high contrast LCD displays a variety of information.
Added to Your Shopping Cart
OM-EL-DATAPAD allows users of compatible OM-EL-USB Series data loggers to configure their units and download data and view logging results locally enabling continual logging.
Added to Your Shopping Cart
The OMYL-RH25 Series temperature/humidity data loggers feature both internal sensors and external inputs (Pt100/Pt1000 RTD/Thermistor) or Temperature/Humidity Probes.
Added to Your Shopping Cart
Measures and stores temperature readings over a -20 to 60°C (-4 to 140°F) temperature range. 316 SS case is corrosion, impact and water resistant to NEMA 4X (IP67) standards
Added to Your Shopping Cart
OM-21 data logger for cold chain applications to monitor the transportation of pharmaceuticals, food and other temperature sensitive products. Plug into USB for PDF report.
Added to Your Shopping Cart
OM-EL-USB-LITE - Low-cost temperature data logger that stores 4080 temperature readings over -10 to 50°C (14 to 122°F). Fixed 30-minute sample rate & 1 month battery life.
Added to Your Shopping Cart
OM-CP-HITEMP140-M12 is a rugged and versatile high temperature data logger. Compatible with a wide variety of M12 RTD probes and capable of measuring up to 850°C (1562°F).
Added to Your Shopping Cart
The OM-CP-IRTC101A is a battery powered, infrared thermocouple based temperature data logger providing instantaneous, non-contact temperature measurements.
Added to Your Shopping Cart
The OM-NOMAD-340 portable temperature datalogger features a waterproof housing and a backlit LCD display for easy viewing of temperature data as well as setup parameters.
Added to Your Shopping Cart
The OM-CP-TCTEMP1000 is a rugged, waterproof, battery powered, thermocouple based temperature recorder that records 16,383 measurements per channel. Click here for more info
Added to Your Shopping Cart
Fully assembled OM-CP-ETR101A-KIT includes a data logger, Type K thermocouple sensor, waterproof NEMA 4 (IP65) outdoor enclosure, USB interface cable, and software.
Added to Your Shopping Cart
Thermocouple Data Logger for temperature monitoring comes in 4 to 16 inputs with high accuracy and response time. Battery or externally powered. Click here to learn more.
Added to Your Shopping Cart
4-Channel Handheld Data Logger Thermometer
Added to Your Shopping Cart
The OM-CP-HITEMP140X2-FP Series of dual channel high temperature data loggers feature a stainless steel data logger body that accommodates two flexible or bendable probes.
Added to Your Shopping Cart
OM-CP-RFRHTEMP2000A is a wireless temperature and humidity data logger with digital display. Applications include storage facilities, incubator monitoring and HVAC studies.
Added to Your Shopping Cart
IEC751 Class A accuracy and 0.01 resolution RTD datalogging thermometer with PT100 4 wire probe included. Datalogs up to 16,000 records and has a USB output.
Added to Your Shopping Cart
Measures and stores 32,510 temperature readings from -40 to 125°C (-40 to 257°F) . The 316 SS case is corrosion, impact and water resistant to NEMA 4X (IP67) standards.
Added to Your Shopping Cart
2 channel handheld thermocouple type k thermometer datalogger with 0.1 resolution, USB RS232 outputs with software included. Datalogging capacity of 16,000 records.
Added to Your Shopping Cart
PT100 RTD, 3 or 4 wire, handheld thermometer with 0.1 resolution and dual temperature display. Utilize the software through the USB connection as an accessory.
Added to Your Shopping Cart
Omega's OM-CP-RTDTempX Series consists of 4, 8, 12 and 16-channel RTD Temperature data logger with a reading rate of up to 4 Hz. Click here to learn more.