Call us at 1-888-826-6342
Call us at 1-888-826-6342
OM-21 data logger for cold chain applications to monitor the transportation of pharmaceuticals, food and other temperature sensitive products. Plug into USB for PDF report.
View Full SpecificationsThe OM-CP-RTDTEMP101A offers a 10 year battery life, a 1 second reading rate, multiple start/stop functions, ±0.05°C accuracy, and a 1,340,000 reading storage capacity.
View Full SpecificationsThe OM-CP-PRTEMP140 is a pressure data logger for use in autoclave validation and mapping. Withstands temperatures up to 140°C (284°F) and is completely submersible (IP68).
View Full Specifications8 Input Portable Thermometer/Data Logger with SD card
View Full Specifications2 channel handheld thermocouple thermometer datalogger measures with types: K, J, T, E, R, S, N. Audible alarm functionality with 14,000 record datalogging capacity.
View Full SpecificationsOM-CP-HITEMP140-PT Series are submersible, temperature data loggers with a 559 mm (22') flexible stainless steel probe for measuring extended temps to 260°C (500°F).
View Full SpecificationsOM-CP-HITEMP140-FP A durable, high temperature logger with a narrow diameter flexible RTD probe, ideal for use in steam sterilization and lyophilization processes.
View Full SpecificationsThe OM-CP-XTHERMOVAULT Series is a multi channel temperature datalogger that can withstand high temperatures up to 662 °F for 25 minutes when properly sealed.
View Full SpecificationsThe OM-CP-RTDTEMP2000 is a battery powered precision RTD temperature recorder, with a Large LCD display. Perfect for applications requiring precise temperature readings.
View Full SpecificationsThe OM-CP-QUADTEMP-A series are 4-channel, standalone, thermocouple based temperature data loggers. 500,000 readings per channel.
View Full SpecificationsOmega's OM-20A-TC thermocouple Data logger with LCD Display measures and stores readings from Type K, Type J, Type S, or Type T&R thermocouple. Miniature female TC receptacle
View Full SpecificationsThe OM-DVT4 records and instantly displays trends for 4 temperatures using one internal sensor and three external probes. Featuring numerical and graphical display modes.
View Full SpecificationsThe OM-CP-CRYO-TEMP records ultra low temperatures to -86°C (-122ºF), used for monitoring blood plasma, vaccines, pharmaceuticals, frozen foods and shipping containers.
View Full SpecificationsOM-EL-USB-TP-LCD standalone data logger measures and stores up to 32,510 temperature readings from a supplied thermistor probe attached via the socket at the base of the unit
View Full SpecificationsGraphic display and J, K, N and T thermocouples types to spot measure or datalog. 65,536 records capacity and export data via the USB connection in a CSV format.
View Full Specifications2 channel handheld thermocouple thermometer datalogger with type K and J thermocouples. 0.1 resolution and dual input display with USB output.
View Full SpecificationsThe OM-CP-RFTCTEMP2000A is a wireless thermocouple based data logger with digital display. Ideal for monitoring perishable goods, vaccine storage, and chemicals.
View Full SpecificationsTemperature data logger with FM approvals records up to 65.5K readings and features a rugged 316 SS design and compact size for hostile environments or remote locations.
View Full Specifications8 types of thermocouple signals, K, J, T, E, R, S, N, B. Simple data logging functionality available on the device up to 1,000 time stamped records and unlimited on the App.
View Full SpecificationsThe OM-CP-HITEMP140X2-TD series of dual channel data loggers feature a flexible probe plus a rigid ambient probe with fast response for the harshest environments.
View Full Specifications