text.skipToContent text.skipToNavigation

Back To Top

Temperature Sensing Elements

11 Products
Standard Accuracy Ceramic Wire Wound Platinum RTD Elements

Standard Accuracy Ceramic Wire Wound Platinum RTD Elements

Class B accuracy available in a variety of sizes. Single and Dual element versions.

View Full Specifications
Platinum RTD Capsules

Platinum RTD Capsules

Ready to use , no splicing or fragile elements to connect, use for embedment, insertion or as part of a larger assembly. Multiple configurations available.

View Full Specifications
Thin Film Platinum RTD Element 5-Packs

Thin Film Platinum RTD Element 5-Packs

Class B accuracy, -70 to 500°C temperature range, resistances include 100, 500 and 1000 Ohms at 0°C, various sizes available.

View Full Specifications
Individually Available Thin Film Platinum RTD Elements

Individually Available Thin Film Platinum RTD Elements

Available in multiple resistances and in a variety of sizes. Elements are Class A accuracy and available individually.

View Full Specifications
High Accuracy Ceramic Wire Wound Platinum RTD Elements

High Accuracy Ceramic Wire Wound Platinum RTD Elements

Class A, Class 1/3B and Class 1/10B accuracies available in various sizes

View Full Specifications
Capsule Platinum RTD Sensor

Capsule Platinum RTD Sensor

Ready to use , no splicing or fragile elements to connect, use for embedment, insertion or as part of a larger assembly. Multiple configurations available.

View Full Specifications
Thin Film Platinum RTD Elements

Thin Film Platinum RTD Elements

Available in 100, 500 and 1000 ohm resistances and in a variety of sizes and accuracy classes. Purchase individually or in 100 count packs.

View Full Specifications
100 Pack Thin Film Platinum RTD Elements

100 Pack Thin Film Platinum RTD Elements

Wide variety of resistances, accuracies and sizes available. Sold in packs of 100.

View Full Specifications
Surface Mount RTD with Brass Housing

Surface Mount RTD with Brass Housing

Sensor has a mounting hole to fit a #4 bolt, and comes standard with a 40" (1 meter) long cable and either 2, 3 or 4-wire connections.

View Full Specifications
Glass Wire Wound Platinum RTD Elements

Glass Wire Wound Platinum RTD Elements

Constructed to be tolerant to thermal shock and suitable for low or high temperatures. Class B Accuracy

View Full Specifications
Ruggedized Thin Film RTD elements

Ruggedized Thin Film RTD elements

Cylindrical encapsulation of the lead wires provides support when exposed to high vibration

View Full Specifications

Temperature Sensing Elements

Use these temperature sensing elements to make your own temperature sensor assemblies. Choose from thermocouple, thin-film or wire-wound RTD, thermistor, or solid state sensor elements.
Searching for your items
en-US
en
Save Configuration