Please add to cart to keep it or exit the configuration
Temperature Sensing Elements
Individually Available Thin Film Platinum RTD Elements
F3105-3100-W2100-2200
Available in multiple resistances and in a variety of sizes. Elements are Class A accuracy and available individually.
$22.23
Standard Accuracy Ceramic Wire Wound Platinum RTD Elements
1PT100K-RTD-ELEMENTS
Class B accuracy available in a variety of sizes. Single and Dual element versions.
$15.64
Platinum RTD Capsules
RTDCAP
Ready to use , no splicing or fragile elements to connect, use for embedment, insertion or as part of a larger assembly. Multiple configurations available.
$169.34
Thin Film Platinum RTD Element 5-Packs
5RTD-F3100
Class B accuracy, -70 to 500°C temperature range, resistances include 100, 500 and 1000 Ohms at 0°C, various sizes available.
$54.09
100 Pack Thin Film Platinum RTD Elements
F-Series
Wide variety of resistances, accuracies and sizes available. Sold in packs of 100.
$280.94
Capsule Platinum RTD Sensor
PRTDCAP
Ready to use , no splicing or fragile elements to connect, use for embedment, insertion or as part of a larger assembly. Multiple configurations available.
$165.01
Surface Mount RTD with Brass Housing
TFD-RTD
Sensor has a mounting hole to fit a #4 bolt, and comes standard with a 40" (1 meter) long cable and either 2, 3 or 4-wire connections.
$29.10
High Accuracy Ceramic Wire Wound Platinum RTD Elements
1PT100KN-2PT100KN
Class A, Class 1/3B and Class 1/10B accuracies available in various sizes
$14.50
in 4 weeks
Thin Film Platinum RTD Elements
F1500-F2000-F4000
Available in 100, 500 and 1000 ohm resistances and in a variety of sizes and accuracy classes. Purchase individually or in 100 count packs.
$398.96
in 3 weeks
Glass Wire Wound Platinum RTD Elements
1PT100G-RTD-ELEMENTS
Constructed to be tolerant to thermal shock and suitable for low or high temperatures. Class B Accuracy
$78.90
Ruggedized Thin Film RTD elements
1PT100FR-RTD-ELEMENTS
Cylindrical encapsulation of the lead wires provides support when exposed to high vibration
$20.69