Call us at 1-888-826-6342
Call us at 1-888-826-6342
Flat leaf-type thermocouples with mini or standard connectors ideal for measuring the surface temperature of objects with layers like plywood, plastic, paper, and laminates.
View Full SpecificationsClamp-type thermocouple sensor ideal for easily measuring the surface temperature of pipes ranging from 0.25" to 1.4" in diameter. Use with a handheld temperature meter.
View Full SpecificationsGeneral use RTDs molded into a silicone rubber with self-adhesive backing for easily measuring the temperatures of curved or flat surfaces up to 200°C.
View Full SpecificationsBolt-on or bolt-mount RTD sensors encapsulated in a small stainless steel #8-32 or M4 threaded housing. Ideal for bolting to objects to measure temperatures up to 230°C.
View Full SpecificationsBolt-on or bolt-mount Thermistor sensors encapsulated in a small stainless steel #8-32 or M4 threaded housing. Ideal for bolting to objects to measure temperatures up to 100°C.
View Full SpecificationsEpoxy encapsulated RTD sensors in small stainless steel disc-shaped housings ideal for measuring surface temperatures up to 230°C. Glue, epoxy, or cement onto a flat surface.
View Full SpecificationsThermistor sensors encapsulated in a small aluminum heat-conductive housing with a mounting hole. Ideal for bolting to flat surfaces to measure temperatures up to 100°C.
View Full SpecificationsEpoxy encapsulated thermistors in small stainless steel disc-shaped housings ideal for measuring surface temperatures up to 100°C. Glue, epoxy, or cement onto a flat surface.
View Full SpecificationsThermocouple module intended for easily measuring and validating the temperature of soldering iron tips. Use with a handheld thermometer to easily calibrate a soldering iron.
View Full SpecificationsSpring-loaded thermocouple element in a short housing that plugs directly into most handheld thermometers for easy ad-hoc surface temperature measurements up to 218°C.
View Full Specifications