text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342

3" Dial Bimetal Hermetically Sealed Thermometer Various Mounts

DialTemp™, Bi-Metal Stem Thermometers, 3" Heads

$75.40

Item# R-100-500C-9-1/2

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $75.40
5-9 $71.63
10-24 $70.12
25-49 $67.11
50-99 $65.60
100+ $64.09

In stock

Lead Time (If not in stock): 3 weeks
DialTemp™, Bi-Metal Stem Thermometers, 3" Heads R-100-500C-9-1/2 R-100-500C-9-1/2
  • All of Stainless Steel
  • Hermetically Sealed
  • Model A has external pointer reset
  • 3 Inch Diameter Dial

R-100-500C-9-1/2 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Dial Diameter
Process Temperature Range
Dual Range
Connection Type
Resolution/Division
Stem Length
Series
Additional Features
Accuracy Value
Stem Dia


  • Measurement Units °F/°C
  • Wireless No
DialTempTM, Bi-Metal Stem Thermometers, 3"" Heads"
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 0ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration