Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

3" Dial Bimetal Hermetically Sealed Thermometer Various Mounts

DialTemp™, Bi-Metal Stem Thermometers, 3" Heads

$85.77

Item# R-50-500F-2 1/2-1/2

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $85.77
5-9 $81.48
10-24 $79.77
25-49 $76.34
50-99 $74.62
100+ $72.90

In stock

Lead Time (If not in stock): 5 weeks
DialTemp™, Bi-Metal Stem Thermometers, 3" Heads R-50-500F-2 1/2-1/2 R-50-500F-2 1/2-1/2
  • All of Stainless Steel
  • Hermetically Sealed
  • Model A has external pointer reset
  • 3 Inch Diameter Dial

R-50-500F-2 1/2-1/2 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Dial Diameter
Process Temperature Range
Dual Range
Connection Type
Resolution/Division
Stem Length
Series
Additional Features
Accuracy Value
Stem Dia


  • Measurement Units °F/°C
  • Wireless No
DialTempTM, Bi-Metal Stem Thermometers, 3"" Heads"
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

What pressure is this rated for?

Asked by: David C
Thank you for inquiry. This product is not pressure rated. You can use it with our 260S Series Thermowells that are pressure rated. https://www.omega.com/en-us/accessories/protection/thermowells/p/SERIES-260S
Answered by: CB Engineer
Date published: 2021-02-05

Is this available in 316 stainless steel?

Asked by: David C
Thank you for your inquiry. Unfortunately this product is not available in 316 Stainless Steel.
Answered by: CB Engineer
Date published: 2021-02-05

Is this rated IP56 or better?

Asked by: David C
Thank you for your inquiry. This product is not IP Rated.
Answered by: CB Engineer
Date published: 2021-02-05
  • y_2024, m_3, d_28, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_R-50-500F-2-1-2-1-2, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration