text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342.

5" Dial Bimetal Hermetically Sealed Thermometer Various Mounts

DialTemp™ Bi-Metal Stem Thermometers 5 Heads

$111.14

Item# B--40-160F-6-PLAIN HEX

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $111.14
5-9 $105.58
10-24 $103.36
25-49 $98.91
50-99 $96.69
100+ $94.47

In stock

Lead Time (If not in stock): 4 weeks
DialTemp™ Bi-Metal Stem Thermometers 5 Heads B--40-160F-6-PLAIN HEX B--40-160F-6-PLAIN HEX
  • All of Stainless Steel (except dial)
  • Hermetically sealed
  • Model B has external pointer reset
  • 5 Inch Diameter Dial

B--40-160F-6-PLAIN HEX Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Minimum Temperature Measurement
Maximum Temperature Measurement
Connection Type
Stem Length
Dial Diameter
Connection Size
Series
Features
Display Type
Form Factor
Measurement Type


  • Measurement Units °F/°C
  • Wireless No
Ranges and °Divisions
Fahrenheit
Range Div. Range Div.
-100-100°F-50-300°F
-80-120°F50-300°F
-40-160°F50-400°F
*-20-120°F50-500°F
*0-100°F50-550°F
0-140°F50-750°F
*25-125°F100-800°F10°
0-150°F150-750°F10°
0-200°F200-1000°F10°
0-220°F100-200°F10°
0-250°F-70-150°F10°
0-300°F200-300°F10°
20-240°F300-400°F10°
Celsius
Range Div. Range Div.
-50-200°C10-200°C
-50-100°C10-300°C
-50-50°C10-400°C
-40-70°C1100-500°C
-40-160°C1-80-220°C
*-30-30°C1-20-220°C
-20-120°C1*0-30°C
-10-110°C1*0-60°C
*0-50°C10-250°C
0-100°C150-450°C
0-150°C2100-550°C
*Minimum Stem Length 4'



To order a model B or S DialTemp utilize the 'To Order' box or the 'Partnumber Builder' below which reflects the most popular models. Many additional models are also available. Just review the pdf file in 'Related Links' below.You can then use 'Order By Partnumber' table to order a non-standard one. Even if the part number you select does not come up with a valid price it may be available!
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration