Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

1.73" Dial Bimetal Hermetically Sealed Thermometer Various Mounts

DialTemp™, Bi-Metal Stem Thermometers, 1.73" Head

$87.45

Item# G-0-150C-21/2-1/4

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $87.45
5-9 $83.08
10-24 $81.33
25-49 $77.83
50-99 $76.08
100+ $74.33

In stock

Lead Time (If not in stock): 5 weeks
DialTemp™, Bi-Metal Stem Thermometers, 1.73" Head G-0-150C-21/2-1/4 G-0-150C-21/2-1/4
  • All Stainless Steel (except dial)
  • Head 1.73" O.D.

G-0-150C-21/2-1/4 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Temperature Range
Dual Range
Connection Type
Resolution/Division
Stem Length
Series
Dial Diameter
Accuracy Value
Stem Dia


  • Measurement Units °F/°C
  • Wireless No
Ranges and °Divisions
Fahrenheit
RangeDiv.
*25-125°F
-100-100°F
-40-160°F
0-200°F
0-250°F
20-240°F
50-300°F
50-500°F
100-800°F10°
150-750°F10°
200-1000°F10°
0-220°F10°
-50-300°F10°
Celsius
RangeDiv.
-50-50°C
-50-100°C
-40-70°C
0-100°C
-10-110°C
-20-120°C
*0-50°C
0-150°C
0-300°C
0-400°C
50-400°C
0-200°C
Dual
RangeDiv.
0-200°F/
-10-90°C

50-500°F/
10-260°C

200-1000°F/
100-500°C

-100-100°F/
-70-40°C

-40-160°F/
-40-70°C

20-240°F/
-10-115°C

10°
*25-125°F/
-5-50°C

10°
50-300°F/
10-150°C

10°
*Minimum Stem Length 4'
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

I ordered a G-0-250F-6-PB, the tip is completely sealed and not porous?

Asked by: EarlCott
Thank you for your inquiry EarlCott. Please provide more information for us at 1-800-622-2378, ask for Temperature Engineering or temp@omega.com that way we can help you with your inquiry.
Answered by: Application Engineer MC
Date published: 2021-02-07
  • y_2024, m_3, d_28, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_G-0-150C-21-2-1-4, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 52ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration