Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

3" and 5" Dial Tilt Adjustable Bimetal Thermometer

DialTemp™, Bi-Metal Stem Thermometers, 3" and 5" Heads

$198.03

Item# J-50-500F-6-1/2

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $198.03
5-9 $188.13
10-24 $184.17
25-49 $176.25
50-99 $172.29
100+ $168.33

In stock

Lead Time (If not in stock): 5 weeks
DialTemp™, Bi-Metal Stem Thermometers, 3" and 5" Heads J-50-500F-6-1/2 J-50-500F-6-1/2
  • Head May Be Tilt- Adjusted Through a Full 90° Angle
  • All Stainless Steel Welded Construction
  • External Recalibration
  • Rust and Corrosion-Proof, Leakproof, Hermetically Sealed

J-50-500F-6-1/2 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Dial Diameter
Process Temperature Range
Dual Range
Connection Type
Resolution/Division
Stem Length
Series
Accuracy Value
Stem Dia


  • Measurement Units °F/°C
The Model J DialTemp™ bi-metal thermometer features a swivel neck which allows the large 5' dial to be set at any angle within its full 90° tilt range. In addition, the head can also be turned through a full 360° range. The extent of the tilt and rotational adjustment are shown in the diagram below. This features solves many problems, and improves dial readability for many installations. With the Model J, readability is simple – just set the head angle to the position where the user can see it best.

These rugged thermometers are manufactured from stainless steel welded construction. The 1/4' diameter probe is supplied with a 1/2' NPT fitting, making Model J thermometers compatible with standard thermowell designs.

For available stem lengths, ranges, and configurations please review the Product Spec Sheet . For custom stem lengths, consult the Sales Department.

Ranges and °Divisions
Fahrenheit
RangeDiv.
-100-100°F
-80-120°F
-40-160°F
-20-120°F
*0-100°F
*25-125°F
0-140°F
0-150°F
0-200°F
0-220°F
0-250°F
0-300°F
20-240°F
-50-300°F
50-300°F
50-400°F
50-500°F
50-550°F
50-750°F10°
100-800°F10°
150-750°F10°
200-1000°F10°
-100-200°F
-70-150°F
200-300°F
300-400°F
Celsius
RangeDiv.
-50-200°C
-50-100°C
-50-50°C
-40-70°C
-40-160°C
*-30-30°C
-20-120°C
-10-110°C
*0-50°C1/2°
0-100°C
0-150°C
0-200°C
0-300°C
0-400°C
100-500°C
-80-220°C
-20-220°C
*0-30°C1/2°
*0-60°C
0-250°C
50-450°C
100-550°C
Dual Range
RangeDiv.RangeDiv.
-50-210°F-50-100°C
-100-100°F-70-40°C
*25-125°F-5-50°C
-40-160°F-40-70°C
0-200°F-10-90°C
0-250°F-20-120°C
50-300°F10-150°C
50-500°F10-260°C
50-550°F10-290°C
150-750°F10°70-400°C
200-1000°F10°100-500°C
0-150°F-20-70°C
20-240°F-10-115°C
50-400°F10-200°C
* Minimum Stem Length - 4'

Examples of Part Numbers shown below. To order a specific model not in the To Order box, enter specific models in the box below.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration