Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Handheld Digital Stem Thermometers with Stainless Steel Probes

Digital Stem Thermometers

Item# TPD39

Digital Stem Thermometers TPD39 TPD39
  • TPD 32/33 Features:
  • On/Off Switch, Data Hold Function, C or F Switchable, Auto Power Off, Stainless Steel Probe w/Protective Cover
  • TPD34/35 Features:
  • On/Off Switch, Data Hold Function, C or F Switchable, Auto Power Off, Stainless Steel Probe w/Protective Cover


  • Battery Size 1.5V
  • Measurement Units °F/°C
  • Minimum Ambient Temperature -10°C (14°F)
  • Number of Batteries Included 1
  • Response Time 80 s typical
  • Maximum Ambient Temperature 50°C (122°F)
Mix and Match Series Digital Stem Thermometers.
PLEASE BE SURE TO REVIEW PRODUCT SPECIFICATIONS TO SEE ALL STYLES AND RANGES AVAILABLE!
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration