Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

14", 12" and 7.9" General Red Organic Liquid Thermometers

General Purpose Liquid-In-Glass Thermometers

$53.25

Item# GT-30555

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $53.25
5-9 $50.59
10-24 $49.52
25-49 $47.39
50-99 $46.33
100+ $45.26

In stock

Lead Time (If not in stock): 13 weeks
General Purpose Liquid-In-Glass Thermometers GT-30555 GT-30555
  • Accurate to the requirements of ANSI/SAMA Z236.1-1983, ASTM, NIST, DAkkS and/or equivalent standards
  • Ideal for use in chemical laboratories, universities, scientific institutions, food and beverage processing, petrochemical laboratories, pharmaceutical industry, medical industry, manufacturers, dairies, breweries and distilleries.
  • Total and Partial Immersion

GT-30555 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Temperature Unit
Temperature Min
Temperature Max
Temperature Range
Accuracy Value
Division
Stem Length
Immersion Depth
Sensor Type
Features


  • Measurement Units °F/°C
  • Wireless No
These thermometers are individually serialized and includes a Statement of Accuracy indicating accuracy traceable to NIST. Accurate to the requirements of ANSI/SAMA Z236.1-1983, ASTM, NIST, DAkkS and/or equivalent standards. Each item is tested and calibrated in our exclusive triple accredited/registered ISO/IEC 17025:2005, A2LA accredited laboratory against equipment whose calibration is traceable to NIST. Ideal for use in chemical laboratories, universities, scientific institutions, food and beverage processing, petrochemical laboratories, pharmaceutical industry, medical industry, manufacturers, dairies, breweries and distilleries. Precision thermometers are also traceable to DAkkS and include a multi-language (English, French, German, Italian, Portuguese and Spanish) Statement of Accuracy. These thermometers are not traceable to NIST. Individually packaged in safety packaging to prevent breakage.
loading all models
loading all reviews
Rated 5 out of 5 by from Long Thermometer in Degrees F I am quite happy with the liquid thermometer showing temperature in degrees F for checking my various digital indoor/outdoor thermometers, which do not always agree. It provided an exactly correct reading at 32 degrees F in an ice water bath.
Date published: 2018-12-03
  • y_2024, m_3, d_28, h_10
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_GT-30555, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
loading all QA

What is difference between GT-30531 and GT-20531?

Asked by: Bill321
Thank you for your inquiry Bill321. The GT-20531 is a partial immersion thermometer while the GT-30531 is a total immersion thermometer.
Answered by: Application Engineer MC
Date published: 2022-04-25

Do they have liquid mercury in them

Asked by: Jobones68
Hi Jobones68, they do have liquid mercury in them.
Answered by: Anonymous
Date published: 2020-08-14

When two accuracy figures are listed 0.5C/1.0C, what does that mean exactly?

Asked by: ponies
Thank you for your question. The accuracy is 0.5°C for temperatures above 0°C and 1.0°C below 0°C
Answered by: CB Engineer
Date published: 2020-03-04
  • y_2024, m_3, d_27, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_GT-30555, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration