text.skipToContent text.skipToNavigation

60:1 FOV, 0°C to 1300°C

$695.00

Item# OS-HFV50-601-LT

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $695.00
5-9 $660.25
10-24 $646.35
25-49 $618.55
50-99 $604.65
100+ $590.75

In stock

Lead Time ( If not in Stock): 4 weeks

60:1 FOV, 0°C to 1300°C OS-HFV50-601-LT OS-HFV50-601-LT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Wide Temperature range from 0°C to 1600°C
  • Superior Optical resolution up to 300:1
  • Ultra fast 5ms response time
  • Adjustable emissivity for different surface measurments
  • Easily see temperature with 6 digit backlit LCD display
  • Simultaneous analog and digital outputs
  • Dual Laser Sighting
  • Free OMEGAonline Software
5 Year Warranty

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Temprature Range
Field of View
Accuracy @ Ambient
Operating Temprature range
Laser Output
Built in Display
Emissivity
Cable Length
Output
Supply Voltage
Spectral Response
Response Time
Communication Protocol
Intrisically Safe
Features


Product Specs

The OSHFV-Series are infrared temperature sensors with a built-in 6 digit backlit LCD display, simultaneous analog/digital outputs, Dual Laser Sighting, Superior Optical resolution and free OMEGAonline software.

The OSHFV-Series features very high temperature measurement ranges from 0 up to 1600°C. These ranges are perfect for measuring surfaces of very hot equipment like furnaces, hot extrusion equipment and more!

The Dual Laser Sighting allows for easily installation of the IR sensor. The integrated dual laser provides mobility to the sensor since it can be re-installed and re-aligned very quickly.

The OSHFV-Series sensors have adjustable emissivity to measure the temperature of different surfaces such as iron and steel, marble, asphalt and more. They also have an optional air purge collar for sensor cooling and bracket accessories for easy installation.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Am I able to receive the output of this sensor into my own application? Is there an API for it?

Asked by: Mark A
Thank you for your inquiry. You can either use a device that will accept an analog signal or use the optional USB Communication with the provided software.
Answered by: Engineer CB
Date published: 2020-07-29
  • y_2020, m_10, d_30, h_17CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.12
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_OS-HFV50-601-LT, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 2ms
  • QUESTIONS, PRODUCT
Air Purge Collar for OSHFV-Series
$195.00
10 In Stock
Adjustable Mounting Bracket for OSHFV-Series
$95.00
10 In Stock
Fixed Mounting Bracket for OSHFV-Series
$40.00
10 In Stock
TTL CABLE 5M FOR OSAE AND OSHFV
$25.20
8 In Stock
TTL to USB converter for OSAE and OSHFV IR sensors
$53.20
10 In Stock

en-US
en
Save Configuration