Call us at 1-888-826-6342
Call us at 1-888-826-6342
Miniature Fixed Infrared Temperature Sensor with Optional Touch Screen Display
View Full SpecificationsFixed Infrared Temperature Transmitters with a Selection of Field of Views to fit most Industrial Applications
View Full SpecificationsMiniature IR sensor with optional laser, -18 to 538°C temperature range, 6 output options, adjustable emissivity, 6:1 or 10:1 field of view and NEMA 4 IP65 and IP66 housing.
View Full SpecificationsHigh speed IR sensor with optional touch screen display, 0 to 500°C temperature range, adjustable emissivity, laser sighting and for small targets down to 1.6 mm diameter.
View Full SpecificationsBuilt-in air purge IR sensor with thermocouple outputs, -18 to 250°C calibrated temperature range, 0.9 emissivity, various fields of view and NEMA 4 IP65 and IP67 housing.
View Full SpecificationsStainless Steel Housing IR sensor with Thermocouple Outputs
View Full SpecificationsAdjustable output IR sensor with adjustable emissivity, 0 to 500°C temperature range, 6 digit LCD display, 20:1 field of view and NEMA 4 IP65 housing.
View Full SpecificationsIntrinsically safe IR sensor designed for hazardous environments, -20 to 1000°C temperature range, 316 stainless steel housing, IP65 rated and adjustable emissivity.
View Full SpecificationsIndustrial Non-Contact Infrared Thermometer/Transmitter with Local Display, Dual Alarm and Analog Output
View Full SpecificationsOSHFV-Series High field of view IR sensor with built-in 6 digit display, 0 to 1600°C temperature range, 60:1 or 300:1 field of view and integrated dual laser sighting.
View Full SpecificationsModbus IR transmitter with optional water cooling jacket, -40 to 2000°C temperature range, Modbus over USB, IP65 rated housing and optional laser sighting.
View Full SpecificationsSubminiature IR Sensor with Thermocouple Outputs
View Full SpecificationsIR sensor with RS232 output, optional display options, -18 to 538°C temperature range, 5 output options, adjustable emissivity, 6:1 field of view and NEMA 4 IP65 housing.
View Full SpecificationsCompact IR sensor with adjustable emissivity, 0 to 500°C temperature range, 6 digit LCD display, 20:1 field of view and NEMA 4 IP65 housing.
View Full SpecificationsFixed Infrared Non-Contact Temperature Sensor with adjustable emissivity and optional display
View Full SpecificationsMulti-channel IR Sensor with optional touch screen display, -20 to 1000°C temperature range, RS485 Modbus output, IP65 rated housing, create 6-channel system with alarms.
View Full SpecificationsIR sensor with thermocouple outputs, -18 to 250°C calibrated temperature range, 4 output options, 0.9 emissivity, 1:1 field of view and NEMA 4 IP65 and IP67 housing.
View Full SpecificationsCooling Jacket Kit for OS36 and OS36-2 Infrared Thermocouples
View Full Specifications