text.skipToContent text.skipToNavigation

Contact us toll-free 1-888-826-6342.

Modbus IR Transmitter with 4-20 mA and USB outputs

Infrared Temperature Transmitter with 4-20 mA and MODBUS over USB outputs

$908.86

Item# OS751A-2USB-HT

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $908.86
5-9 $863.42
10-24 $845.24
25-49 $808.89
50-99 $790.71
100+ $772.53

In stock

Lead Time ( If not in Stock): 7 weeks

Infrared Temperature Transmitter with 4-20 mA and MODBUS over USB outputs OS751A-2USB-HT OS751A-2USB-HT
Infrared Temperature Transmitter with 4-20 mA and MODBUS over USB outputs is rated 1.0 out of 5 by 1.
  • y_2020, m_11, d_9, h_16
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.12
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_OS751A-2USB-HT, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • IR Transmitter with MODBUS over USB for use with other software or devices
  • PC configuration, real-time display, charting and CSV text file logging via free software
  • Features Max, Min, Average and Instantaneous Readings Peak or Valley Hold Reflected Energy Compensation
  • Stainless Steel Housing, Sealed to IP65
  • Field of View: 15:1, 25:1, 30:1, 75:1 or Close Focus
  • Temperature Ranges from -40 to 2000ºC (-40 to 3632ºF)
  • Optional Air/Water Cooled Housing, Air Purge Collar, Laser Sighting Tool and Mounting Brackets

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Temprature Range
Field of View
Accuracy @ Ambient
Operating Temprature range
Laser Output
Built in Display
Emissivity
Cable Length
Output
Supply Voltage
Spectral Response
Response Time
Communication Protocol
Intrisically Safe
Features


Product Specs

The OS-TX-USB-series infrared temperature transmitters can accurately and consistently measure temperatures from -40 to 2000ºC (-40 to 3632ºF) and have an excellent response time of 200 ms. The sensor will operate with 4 to 20 mA, 2-wire output (loop-powered), the USB cable, or both. When using only USB output, no external power is required.

The free OmegaConfig software is a simple application that can be configured via the included USB cable, displayed in real time, graphed and recorded in CSV text files. User-configurable settings include 4 to 20 mA output scale, emissivity, average, peak / valley, and reflected energy compensation. MODBUS over USB communication also allows measurement data to be configured and read through other compatible applications or user-written software.

The USB cable has an IP65 connector on the sensor side. The IP65 cap protects the sensor when the USB cable is not connected.

Rated 1 out of 5 by from Can't find the OmegaConfig software Looks like a cool product, but I am having trouble implementing the configuration part. The web site is doing a good job of hiding OmegaConfig, if it exists.
Date published: 2020-11-06
  • y_2020, m_11, d_9, h_16
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.12
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_OS751A-2USB-HT, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 1ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 0ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Fixed mounting bracket
$16.49
0 In Stock
Adjustable mounting bracket
$39.65
3 In Stock
Air purge collar
$83.45
3 In Stock
Laser sighting tool
$339.01
0 In Stock
  • CE Icon CE

en-US
en
Save Configuration