Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Fixed Infrared Non-Contact Temperature Sensor with adjustable emissivity and optional display

Item# OS152-LT

Fixed Infrared Non-Contact Temperature Sensor with adjustable emissivity and optional display OS152-LT OS152-LT
  • Temperature Range -20 to 500°C (-4 to 932ºF)
  • 2-Wire 4 to 20 mA Output Proportional to Target Temperature
  • 4 to 20 mA Input to Control Emissivity Setting
  • Optional Manual Emissivity Adjuster (Model No. OS210-PT)

OS152-LT Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Temprature Range
Field of View
Accuracy @ Ambient
Operating Temprature range
Laser Output
Built in Display
Emissivity
Cable Length
Output
Supply Voltage
Spectral Response
Response Time
Communication Protocol
Intrisically Safe
Features


  • Housing Material Stainless Steel
  • Form Factor Compact
  • Emissivity 0.20 to 1.00 via 4 to 20 mA input
  • Maximum Ambient Humidity 95% RH non-condensing
  • Maximum Ambient Temperature 70°C (158°F)
  • Repeatability ±0.5% of reading or ±0.5°C whichever is greater
  • Sensor Diameter 18 mm
  • Sensor Length 103 mm
  • Thread Size M16 x 1 mm pitch
  • Temperature Accuracy ±1% of reading or ±1°C whichever is greater

This product has been discontinued, please refer to the OS100E-Series.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Fixed Mounting Bracket
$20.74
6 In Stock
(Display module) Tune emissivity adjuster, 24 Vdc input, 4 to 20 mA output
$209.39
8 In Stock
Adjustable bracket for compact sensors
$50.75
0 In Stock
Air purge collar for compact 15:1, 30:1 and close-focus sensors
$96.23
0 In Stock
Air purge collar for compact 2:1 sensors
$85.16
0 In Stock
Laser Sighting (inc. Laser)
$456.83
0 In Stock
Power/output cable, 30 m (100')
$152.03
0 In Stock
en-US
en
Save Configuration