Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Speed Fiber Optic IR Transmitter with Laser Sighting

High Speed Fiber Optic Infrared Transmitter

Item# OS4001-MA-AL

High Speed Fiber Optic Infrared Transmitter OS4001-MA-AL OS4001-MA-AL
  • This item is no longer available please refer to fixed infrared temperature sensors for possible replacement.

  • High Speed Response Time of 1 msec
  • 3 Standard Optical Field of Views
  • Emissivity Adjustable from 0.05 to 0.99
  • 4 Standard Analog Outputs
  • RS-232 PC Interface with Windows® Based Data Logging Software
  • Built-In Laser Sighting For Target Alignment
  • Mounting Bracket and Mounting Nuts are Included
  • Optional Water Cool Jacket Accessory
  • Optional Built-In Relays with Contact Closure Output
  • Optional Custom Optical Field of Views and Temperature Ranges


  • Form Factor Fixed Mount
  • Emissivity 0.05 to 0.99 adjustable
  • Beam Diameter 5 mm (0.20")
  • Maximum Laser Wavelength 650 nm (red)
  • Measurement Type Temperature
  • Sensor Diameter 25.4 OD mm (1 in)
  • Measurement Units °C
  • Sensor Length 190.5 mm (7.5 in)
  • Temperature Accuracy 1% of Rdg
The OS4000 series high speed industrial fiber optic infrared transmitters measure temperature ranges from 200 to 1600ºC (392 to 2912°F) using three standard optical fields of view and three standard fiber optic cable lengths. This unit offers many standard features such as adjustable Emissivity, linear analog output, high and low alarm voltage output, RS232 PC interface, built-in laser sighting, etc. Through Windows based PC interface software, the user can select response time, Peak-Hold function, high and low alarm set points, and data logging. This unit is packaged in a space saving of 2.5" OD by 6" long. The mounting bracket and two mounting nuts are included.

PC Interface Software
The OS4000 series comes with a Windows® based PC interface software. The software runs on Windows 2000, XP and Vista. The software allows the user to do the following:
  • Establish communication with the OS4001 and display temperature in real time both digitally and graphically
  • Select sound, COM port, and temperature engineering unit
  • Select the response time, and high and low alarm set points, and peak hold functions
  • Select chart scale either manual or automatic and chart time base
  • Display the temperature vs. time along with high and low alarm lines
  • Save the temperature data to a file
SPECIFICATIONS
Power:
15 to 24 Vdc
Temp Range: 100 to 1600°C (212 to 2912°F)
Accuracy: 1% of Rdg
Lens Probe Optical Field of Views:
5.6 @ 203 mm (0.22" @ 8")
2.2 @ 127 mm (0.086" @ 5")
0.63 @ 51 mm (0.025" @ 2")
Fiber Optic Cable Lengths: 0.3, 0.9, 1.8, 3 m (1, 3, 6, 10')
Emissivity: 0.05 to 0.99 adjustable
Time Constant (0 to 63% Final Value): 1 msec (default) up to 3.2 seconds (programmable via PC software)
Peak and Hold: Programmable via PC software
Holding Time: 1 to 60 seconds
Sample and Hold: Programmable via PC software
Holding Time: 25 msec to 3.2 seconds
Spectral Response: 1.2 to 2.6 microns
Infrared Detector: InGaAs photo detector
Analog Output: 0 to 5 Vdc, 0 to 10 Vdc, 4 to 20 mA, 1 mV/Deg
PC Communication: RS232, 2-way
Alarm Set Points: High and low programmable via PC software
Alarm Output: Two voltage outputs, 30 mA drive
Optional Built-in Relay: Two 10A @ 24 Vdc SPST NO relays (high and low)
Operating Ambient Temperature:
Transmitter: 0 to 50°C (32 to 122°F)
Fiber Optic Lens Assembly: 0 to 150°C (32 to 302°F)
Polymer Bolt Probe: Tip (425°C max), bolt (150°C)
Glass Tip Assembly: Tip (425°C max), fiber junction (150°C)
Quartz Tip Assembly: Tip (1000°C max), fiber junction (150°C)
Glass or Quartz Rod Diameter: 0.080"
Glass Tip Field of view: 1.2 (Distance to Spot size)
Quartz Tip Field of view: 1.8 (Distance to Spot size) Laser Sighting
Maximum Laser Power Output: Less than 1 mW Laser Beam Wavelength (Color): 650 nm (red)
FDA Classification: Class II
European Classification: Class 2
Beam Diameter: 5 mm (0.20")
Dimensions:
Transmitter: 63.5 OD x 152.4 mm L (2.5 x 6")
Lens Probe: 25.4 OD x 190.5 mm L (1 x 7.5")
Weight: 900 g (2 lbs)

Note: The head and cable must be calibrated as a pair, so order the Head and cable at the same time.

Read the High Speed Fiber Optic Infrared Transmitter Article for additional information.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
RS232 to USB Wireless Transceiver
$415.06
3 In Stock
RS232 Wireless Transmitter
$263.30
0 In Stock
RS232 Wireless Receiver
$167.42
0 In Stock
Accessories
Power/output cable, 30 m (98')
$152.03
0 In Stock
en-US
en
Save Configuration