Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Fast Response Infrared Fiber Optic Thermometer/Transmitter with Local Display and Analog Output

Item# OS1592-L1-R2-3-K

Fast Response Infrared Fiber Optic Thermometer/Transmitter with Local Display and Analog Output OS1592-L1-R2-3-K OS1592-L1-R2-3-K
  • For Both Hard to Reach and Polymer Bolt Applications
  • Accuracy 1% of Reading
  • Models with Temperature Ranges Measuring up to 4500°F (2482°C)
  • Current, Voltage, Millivolt or Thermocouple Output


  • Emissivity 0.05 to 1.00 adjustable
  • Repeatability 0.75% of rdg

OS1592 Series has been discontinued. Please refer to OS4000 Series.



OMEGA’s new CE marked low cost OS1590 Series infrared fiber optic thermometer/ transmitter system measures temperature ranges up to 4500 F and provides dual analog outputs (4-20 mA, 0-5 VDC, 0-10 VDC, 1 mV/ Degree, J & K T/C) electrically isolated from the DC power supply input. The main Electronics is in a NEMA 4 rated Aluminum housing with a local backlit LCD, built-in Relay, and a 4 position programmable keypad.

SPECIFICATIONS
Temperature Range:
-R1: 260 to 538°C (500 to 1000°F)
-R2: 538 to 1093°C (1000 to 2000°F)
-R3: 1093 to 2482°C (2000 to 4500°F)
Accuracy: 1% of rdg
Repeatability: 0.75% of rdg
Response Time: 25 msec (0 to 63% of final value)
Emissivity: 0.05 to 1.00 adjustable, set via keypad
Spectral Response: 0.8 to 1.8 microns
Analog Output: 1 mV/deg, standard
Second Analog Output: 0 to 5 Vdc, 0 to 10 Vdc, 4 to 20 mA, or Type J or K thermocouple
Display: Backlit Dual LCD
Keypad: 4 position, tactile feedback membrane switch
Calculated Temperature Values: Maximum, minimum, differential High Alarm: Set via keypad with built-in relay
Relay Contact Rating: 5 A @ 28 Vdc
Operating Ambient Temperature: 0 to 50°C (32 to 122°F)
Enclosure: Die cast aluminum, NEMA-4

DIMENSIONS
Main Housing: 8.9 W x 5.6 H x 11.4 L cm (3.5 x 2.2 x 4.5")
Optical Assembly:
L1- Lens: 2.5 Dia. x 15.9 cm (1 x 6.25")
L2- Ceramic Tip: 0.47 Dia. x 15.2 cm (0.187 x 6")
L3- Polymer Bolt: 0.95 Dia. x 10 cm (0.375 x 4")
Power: 18 to 36 Vdc

Model NumberTemperature RangeOptical Assembly, Spot SizeCable Length
OS1592-L1-R1-1-(*)260 to 538°C (500 to 1000°F)Lens Probe, 6.35 mm @ 203.2 mm (0.25" @ 8")1.5 m (5')
OS1592-L2-R1-(*)260 to 538°C (500 to 1000°F)Ceramic Tip, 152.4 mm (6") Probe1.5 m (5')
OS1592-L3-R1-(*)260 to 538°C (500 to 1000°F)Polymer Bolt, 101.6 mm (4") Probe1.5 m (5')
OS1592-L1-R2-1-(*)538 to 1093°C (1000 to 2000°F)Lens Probe, 6.35 mm @ 203.2 mm (0.25" @ 8")1.5 m (5')
OS1592-L1-R2-2-(*)538 to 1093°C (1000 to 2000°F)Lens Probe, 4.83 mm @ 508 mm (0.19" @ 20")1.5 m (5')
OS1592-L1-R2-3-(*)538 to 1093°C (1000 to 2000°F)Lens Probe, 1.93 mm @ 152.4 mm (0.076" @ 6")1.5 m (5')
OS1592-L2-R2-(*)538 to 1093°C (1000 to 2000°F)Ceramic Tip, 152.4 mm (6") Probe1.5 m (5')
OS1592-L3-R2-(*)538 to 1093°C (1000 to 2000°F)Polymer Bolt, 101.6 mm (4") Probe1.5 m (5')
OS1592-L1-R3-2-(*)1093 to 2482°C (2000 to 4500°F)Lens Probe, 4.83 mm @ 508 mm (0.19" @ 20")1.5 m (5')
OS1592-L1-R3-3-(*)1093 to 2482°C (2000 to 4500°F)Lens Probe, 1.93 mm @ 152.4 mm (0.076" @ 6")1.5 m (5')
(*) Specify second analog output: -J = Thermocouple output, Type J (For R1 Temp range only); -K = Thermocouple output, Type K (For R1& R2 Temp range only); -mA = 4 to 20 mA output; -V1 = 0/5 Vdc output; -V2 = 0/10 Vdc output. This unit provides two separate analog outputs. The first is 1mV/Deg.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Unregulated 24 Vdc power supply
$79.89
20 In Stock
Power / Output Cable 100' (30 m)
$152.03
0 In Stock
en-US
en
Save Configuration