Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Handheld Digital Grain Moisture Meter

Warranty

$274.27

Item# HGM68

In stock

Lead Time (If not in stock): 8 weeks
Handheld Digital Grain Moisture Meter HGM68 HGM68
  • Large 3-Digit LCD
  • Red LED Bar Graph
  • Min/Max Memory With Data Hold
  • Rugged Construction

HGM68 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Input Type
Maximum Temperature Measurement
Display Type
Accuracy Value
Supply Power
Features


OMEGA’s HGM68 is designed for fast and accurate measurement of moisture and temperature in allotment, acquisition, storage and machining of packed grains. It uses an exclusive one-chip micro-processor for a wide range of highly accurate measurements. The unit is constructed from durable lightweight ABS plastic housing to assure maintenance free performance for many years. The body and probe are ergonomically designed to fit comfortably in either hand.

Specifications
Moisture Measurement:
Range: 8 to 20%
Accuracy: ±1% of reading
Temperature Measurement:
Range: -10 to 55°C (14 to 131°F)
Accuracy: 0.8°C (±1°F)
Operation Humidity: <85%
Display Digit Height: 10 mm (0.4")
Cord Length: 1.22 m (4')
Probe Length: 305 mm (1')
Operating Temperature: 0 to 50°C (32 to 122°F)@<85% RH
Dimensions: 178 H x 68 W x 39 mm D (7 x 2.7 x 1.5")
Weight: 280 g (9 oz) (not including batteries or probe)
Power Source: 4 “AA” batteries (included)
loading all models
loading all reviews
Rated 1 out of 5 by from Doesn't work The meter reads 20% moisture even if the soil is completely dry. The equipment is unusable!!
Date published: 2017-07-15
  • y_2024, m_3, d_27, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_HGM68, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

How much grain is needed to take an accurate test? Will a small pail full work or do you need a bin full or can you just probe a bit in the combine hopper?

Asked by: Lennard
Thank you for your inquiry. The probe will as long as the needles are fully submerged in the grain.
Answered by: AS Engineer
Date published: 2020-02-13

would it work for bread crumb to test moisture?

Asked by: Carlito625
Thank you for your question. Unfortunately, this meter is not going to work with bread crumbs. The material substance and density is too different from raw grain. Please contact our Tech Support if we can be of any further assistance.
Answered by: Jane
Date published: 2019-04-17
  • y_2024, m_3, d_27, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_HGM68, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration