Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Temperature/Humidity/Dew Point Meter w/Optional Data Logger

Handheld Temperature, Humidity, and Dew Point Meter
Warranty
  • RoHS Icon
  • CE Approved

$143.63

Item# THDP-10

In stock

Lead Time (If not in stock): 10 weeks
Handheld Temperature, Humidity, and Dew Point Meter THDP-10 THDP-10
  • Temperature measurement: Ambient Temp. Dew Point Temp. Wet Bulb Temp. (THDP-10),
  • Heat index, WBGT temperature measurement (THDP-10-DL).
  • Hold function: Freeze current readings on LCD.
  • High/Low Temp. & RH alarm threshold setting.

THDP-10 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Storage
Communications Protocol
Features
Category
Input Type
Minimum Temperature Measurement
Maximum Temperature Measurement
Display Type
Accuracy Value
Supply Power


  • Auto Power Off Yes
  • Batteries Included Yes
  • Battery Size AAA
  • Battery Type Alkaline
  • Data Hold Yes
  • Display Type LCD
  • Humidity Accuracy ±3%@25℃(10~90%),others ±5%
  • Low Battery Indicator Yes
  • Maximum Temperature Measurement 50C (122F)
  • Measurement Units RH, {C}, {F}
  • Meter Type Handheld
  • Minimum Temperature Measurement -20C (-4F)
  • Number of Display Digits 3
  • Power Source Battery
  • Temperature Accuracy ±0.6°C (2°F)]

The THDP-10 Series is a Handheld Digital Temperature, Humidity, Dew Point Meter with min/max, data storage, and data hold features. On Line Data Logging with DL Model


Battery
Life

Measurement
Distance

Features

Up to 10 Hours

2.6-10.5 ft

Visual and Audible Alarms
(Software)

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

When does the calibration certificate expire? How long is it valid for?

Asked by: tetratek
Hi Tetratek Thank you for the inquiry. We suggest to use 1 year calibration cycle starting from the time you place the instrument in to service. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2021-08-06

How quick is the response/change in readings? I may take a reading at one location, then move to another location for another reading - how fast does this unit adjust/stabilize for a new value?

Asked by: MarkW
Depending on the air flow you should probably expect about a 1 minute response time on the RH to reach the full stable reading. Temperature would be less than 10 seconds to register the stabilized reading.
Answered by: Applications Engineer AB
Date published: 2022-09-26

Where are the instruments made?

Asked by: PerryJ
Thank you for your inquiry. The country of origin is Taiwan.
Answered by: Application Engineer JB
Date published: 2022-06-29

How much does it cost to have this unit re-calibrated?

Asked by: Tom_B
Hi Tom_B, For price quote please email request to SALES@OMEGA.COM. Note in the email that the request is for a return for calibration. Best regards OMEGA
Answered by: NORWALKAE_RS
Date published: 2021-11-10

Does the device come pre-calibrated and supplied with a NIST certificate?

Asked by: Anonymous
Thank you for your inquiry. This unit only comes with a Certificate of Conformance (CAL-1). It doesn't come with a NIST certificate. Please send a quote request to sales@omega.com for a quote for this product with a NIST certificate.
Answered by: Application Engineer MC
Date published: 2023-02-21

Is there an API for reading this unit with our own software?

Asked by: Dr D
Hi Dr D Please forward this request to TEMP@OMEGA.COM. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2022-12-05
  • y_2024, m_4, d_18, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_THDP-10, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration