Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Temperature and Humidity Data Loggers

78 Products
Six Channel Handheld Rechargeable Temperature Data Logger

The RDXL6SD-USB Series are six-channel touch screen data loggers that accept four thermocouple and two RTD inputs. Each channel has individually configurable HI/LO alarms. 

Portable Data loggers with USB Interface

OM-EL-USB Series data loggers include models for temperature, temperature/relative humidity, voltage, and current measurement. Long-life lithium battery. IP67 protection.

Portable USB Temperature and Humidity Data Loggers with Display

The OM-70 Series of NOMAD portable temperature and humidity data loggers can be used for a wide range of monitoring and logging applications. Plug into USB for PDF report.

21CFR Compliant USB Data Loggers for Vaccine & Cold Chain

The OM-EL-21CFR-Series Dataloggers are FDA 21CFR Part 11 Compliant Dataloggers for use in vaccine or food monitoring applications.

Portable Temperature and Humidity Data Logger with LCD Display

The OM-HL-SH Series portable temperature and humidity data loggers can be used for a wide range of applications including coolers, freezers, museums, labs and greenhouses.

Compact Portable USB Data Loggers

OM-90 Series data loggers offer accurate and repeatable logging for temperature and relative humidity. Ideal for transportation applications to document environmental limits.

High Temperature Data Logger With Flexible Probe

OM-CP-HITEMP140-FP A durable, high temperature logger with a narrow diameter flexible RTD probe, ideal for use in steam sterilization and lyophilization processes.

4 Channel 7 Thermocouple Types Datalogger USB output

4 channel thermocouple thermometer datalogger measure with types: K, J, T, E, R, S, N. 0.1 resolution with capacity to log 16,800 records. USB output and software included.

Miniature Submersible Temperature Data Logger

OM-CP-MICROTEMP - miniature, submersible, temperature data logger that records up to 32,767 measurements, for pharmaceutical, biomedical, food processing and transport.

Ambient Temperature and Thermocouple Data Logger, NOMAD Family

The OM-CP-TC101A is a state-of-the-art low-cost battery powered thermocouple data logger. 1,000,000 reading storage capacity, Thermocouple Types: J, K, T, E, R, S, B, N

Micro Relative Humidity & Temperature Data Logger

The OM-CP-MICRORHTEMP is a miniature, battery-powered, stand-alone temperature and humidity data logger that records 16,383 measurements per channel.

2 Channel RTD Thermometer with Optional Datalogging Software

PT100 RTD, 3 or 4 wire, handheld thermometer with 0.1 resolution and dual temperature display. Utilize the software through the USB connection as an accessory.

Omega USB Temperature Data Logger with LCD Display

This Standalone data logger measures and stores 16,378 temperature readings over a -35 to 80°C (-31 to 176°F) range. The high contrast LCD displays a variety of information.

2 Channel 7 Thermocouple Types Datalogger Water/Splash Proof

NEMA-4X water and splash proof high accuracy thermocouple types: K, J, T, E, R, S, N datalogger. 0.1 resolution and datalogs up to 1,024 records and includes RS232 output.

Pen Size Temperature and Humidity USB Data Logger with Display

OM-HL-SP Series loggers with USB interface are specifically designed for applications like Food Processing, Bio-Medical, Cold-chain transportation and Wild Life Monitoring.

Multi-Use PDF Data Logger

The OM-22 Series of USB multiple use temperature and humidity data loggers are ideal for test and measurement, quality control, and environmental monitoring applications.

Temperature Data Logger, Part of the NOMAD Family

The OM-CP-TEMP101A - Battery powered temperature data logger with precision RTD sensor. Accuracy of ±0.5°C (±0.9°F). 10 year battery life and stores 1 million readings.

Portable Temperature/Humidity Data Loggers With Graphing Display

The OM-EL-GFX Series portable temperature/ humidity data loggers measure and store up to 252,928 readings. Features a high contrast graphic LCD display

Temperature and Humidity Data Loggers

Temperature and Humidity data loggers are widely used in a variety of industrial, commercial, and laboratory applications. These devices are essential tools for ensuring the safety and accuracy of products and processes. They help to monitor and analyze environmental conditions, detect changes in temperature and humidity, and alert personnel when conditions become unsafe. They are also a key component in food production, as they help to monitor the temperature and humidity of food products to prevent spoilage and contamination.

Omega Engineering offers a wide selection of high-quality and expertly engineered temperature and humidity data loggers – including handheld rechargeable models, chart recorders, and submersible high temperature and pressure loggers. All of these models are designed for a variety of industries and application and offer accuracy, reliability, and ease-of-use.
Searching for your items
en-US
en
Save Configuration