The OM-CP-CRYO-TEMP ultra low temperature data logger records temperatures as low as -86°C (-122ºF). The OM-CP-CRYO-TEMP can be used in a broad line of applications such as monitoring blood plasma, vaccines, pharmaceutical, frozen foods and shipping containers.This stand-alone device does not require any additional probes. The enclosure is designed with a handle for easy attachment and is IP65 splash resistant.
It utilizes a USB docking station (sold separately), to communicate with a personal computer or laptop. The OM-CP-CRYO-TEMP provides date and time stamped temperature readings. Our easy-to-use Windows software does the rest. The user can view the data in graphical or tabular form. High and low alarm limits and high and low warning limits can be programmed through the software.
The user can set the alarm limits in the range required for the goods to be maintained. The warning limits can be set to alert the user when the temperature is nearing a high or low alarm limit, so that proper action can be taken to ensure the integrity of the goods.
The OM-CP-CRYO-TEMP is equipped with three LED’s. The green LED will blink every 15 seconds while the recorder is logging data. The yellow LED will blink every 3 seconds when the temperature has breached the warning limits. The red LED will blink every 3 seconds when the temperature alarm limits have been exceeded.
The OM-CP-CRYO-TEMP is the ideal temperature monitoring solution for any application involving ultra low temperature recording.
Specifications Temperature Sensor: NTC Thermistor Temperature Measurement Range: -86 to 35°C (-122 to 95°F) recommended, may be used up to 55°C (131°F) Temperature Resolution: 0.1°C Calibrated Accuracy: ±1.0°C Readings: 32,767 Recording Interval: 5 seconds to 30 minutes, selectable in software Start Modes: Immediate start, delay start or manual start with magnetic switch Programmable Start Delay: Up to 30 days from PC launch or manual start Temperature Alarm: Software programmable high and low alarm limits, high and low warning limits; each setpoint may be individually enabled or disabled Alarm Delay: Software programmable time delay for warning/alarm limits; logger will not indicate out of range status until the temperature has been out of range for a set period of time Status Indicators: Green: Blinks to indicate safe conditions during logging Yellow: Blinks to indicate warn limits have been exceeded Red: Blinks to indicate alarm criteria (limits/delay) have been exceeded Password Protection: An optional password may be programmed into the device to restrict access to configuration options; data may be read out without the password Calibration: Digital calibration is available to the user through software Calibration Date: Automatically recorded within device Power: 3.6 V lithium battery included) Battery Life: 2 Years: Typical @ 25°C, 1 min reading intervals 1 Year: Typical @ -80°C, 1 min reading intervals Time Accuracy: ±2 minutes/month max at 20 to 30°C; ±5 minutes/month max at -80°C Data Format: Date and time stamped °C, °F, K, °R Computer Interface: USB docking station to PC; 38,400 baud Software: XP SP3/Vista/7 and 8 (32 and 64-bit) Operating Environment: -86 to 35°C (-122 to 95°F) may be used up to 55°C (131°F); 0 to 100% RH Dimensions: 83 H x 54 W x 11 mm D (3.3 x 2.1 x 0.4') Ingress Protection/IP Rating: IP65 (splash resistant, not submersible) Enclosure: ABS plastic, white, polycarbonate labeling Weight: 40 g (1.4 oz)