Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Temperature Data Logger With Flexible Probe

$667.22

Item# OM-CP-HITEMP140-FP-36

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $667.22
5-9 $633.86
10-24 $620.51
25-49 $593.83
50-99 $580.48
100+ $567.14

In stock

Lead Time (If not in stock): 8 weeks
High Temperature Data Logger With Flexible Probe OM-CP-HITEMP140-FP-36 OM-CP-HITEMP140-FP-36
  • PFA Coated Flexible Probe Available in 91.4 cm (36') or 183 cm (72') Lengths
  • Operating Temperature Range: -40 to 140ºC (-40 to 284°F)
  • Optional Vented or Flush Thermal Shield for Operation up to 250°C (482°F)
  • Probe Measures from -60 to 260°C (-76 to 500°F)

OM-CP-HITEMP140-FP-36 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Additional Feature
Measurement Type
Number of Measurements
Input Type
Maximum Samples
Power
Data Interface
Max Sampling Rate


The OM-CP-HITEMP140-FP is a durable, user friendly high temperature data logger featuring a long, flexible RTD probe with a narrow diameter, making it ideal for use in steam sterilization and lyophilization processes. Commonly used for mapping, validation and monitoring of high temperature surfaces and environments, this stainless steel data logger is available in two models, the OM-CP-HITEMP140-FP-36 and the OM-CP-HITEMP140-FP-72, which feature either a 91.4 cm (36') or 183 cm (72') flexible probe length. The flexible probe is coated with PFA insulation and can withstand temperatures up to 260°C (500°F) with an accuracy of ±0.1°C (±0.18°F). The OM-CP-HITEMP140-FP is also available with an optional thermal shield enclosure to extend the operating range of the data logger to -200 to 250°C (-328 to 482°F). The OM-CP-HITEMP140-FP-TSK (Thermal Shield Kit) comes with either a vented or flush top enclosure to accommodate a multitude of applications.

The OM-CP-HITEMP140-FP probe design is narrow and lightweight making it ideal for placement within small vials, tubing, test tube and other small diameter or delicate applications. Because of the flexible probe, the risks of breakage (both vial and probe) generally associated with stainless steel probe data loggers are diminished and the location and placement of the probe is easy to manipulate. The device records and stores up to 32,700 time stamped readings and is equipped with non-volatile solid state memory which retains data even if the battery becomes discharged.

The OM-CP-MULTIMOUNT-Z is a versatile mount or stand for use with the OM-CP-HITEMP140 series of data loggers. It can be used to stabilize a logger inside an autoclave, or screwed to a flat surface to create an anchored base. Made of 316 stainless steel, the OM-CP-MULTIMOUNT-Z is able to withstand temperatures up to 150°C (302°F) making it ideal for use in autoclave sterilization processes.

The OM-CP-HITEMP140-FP utilizes the latest software. Data can be viewed in graphical or tabular formats and summary and statistics views are available for further analysis. The software features export to Excel®, data annotation, digital calibration and more.

SPECIFICATIONS
OM-CP-HITEMP140-FP (Data Logger Without Thermal Shield)
TEMPERATURE
Temperature Sensor: Flexible 100 Ω platinum RTD
Probe Measurement Range: -60 to 260°C (-76 to 500°F)
Temperature Resolution: 0.01°C (0.02°F)
Calibrated Accuracy: ±0.1°C (±0.18°F)

GENERAL
Data Logger Response Time (Hours: Minutes: Seconds: Fractions of a Second):
    In Air:
t60 - 00:00:30:00 (30 sec to reach 60% of step change)
t90 - 00:00:70:00 (70 sec to reach 90% of step change)
    In Water:
t60 - 00:00:03:50 (3.5 sec to reach 60% of step change)
t90 - 00:00:06:50 (6.5 sec to reach 90% of step change)
Reading Rate: 4 readings per second up to 1 reading every 24 hours
Memory: 32,767 readings
Start Modes:
     Software programmable immediate start
     Delay start up to 18 months in advance
Stop Modes: Manual or Timed (specific date and time)
Trigger Settings: High and low limits may be set. Once data meets or exceed sets limits, the device will record to memory. Bi-level start and stop triggers can also be programmed. Users can specify the number of readings to take after the device triggers.
Readings in Trigger Settings Mode: 10,922 readings
Real Time Recording: May be used with PC to monitor and record data in real time
Password Protection: An optional password may be programmed into the device to restrict access to configuration options. Data may be read without the password.
Memory Wrap Around: Yes
Battery Type: 3.6V high-temperature lithium battery included; user replaceable
Battery Life: 1 year typical [1 minute reading rate at 25°C (77°F)]
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Data Format: Date and time stamped °C, °F, °R, K
Time Accuracy: ±1 minute/month at 25°C (77°F)
Extended Operation: ±20 minutes/month at 140°C (284°F)
Computer Interface: OM-CP-IFC400 USB docking station or OM-CP-IFC406 multiplexer interface required; 125,000 baud
Software: Windows XP SP3/Vista/7 and 8 (32- and 64-bit)
Operating Environment: -40 to 140°C (-40 to 284°F), 0 to 100% RH
IP Rating: IP68
Dimensions (Body): 75 H x 24.6 mm D (2.95 x 0.97')
Dimensions (Probe):
OM-CP-HITEMP140-FP-36: 91.4 cm L x 2.5 mm dia (36 x 0.1')
OM-CP-HITEMP140-FP-72: 183 cm L x 2.5 mm dia (72 x 0.1')
Weight: 85 g (3 oz)
Materials:
    Body: 316 SS
    Probe: PFA insulated cable
OM-CP-MULTIMOUNT-Z
Material: 316 SS
Dimensions: 44.5 H x 38 L x 38 mm W (1.75 x 1.5 x 1.5')
loading all models
loading all reviews
Rated 4 out of 5 by from works good. good product. we use it to temp map our autoclaves
Date published: 2023-07-26
  • y_2024, m_3, d_27, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_OM-CP-HITEMP140-FP-36, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

Does the temperature reading come from the tip of the flex wire? Is the entire probe flexible or is the last part rigid(non flexible)? If rigid what length is the rigid portion?

Asked by: Whiskey Barrel
Hello Regarding your questions, the entire probe is flexible, and yes the reading will come from the tip of the flex wire.
Answered by: JA Engineer
Date published: 2020-07-08

Is the PFA flexible probe replaceable if damaged?

Asked by: keggore
Hello, thank you for your question. The probe in this case is not replaceable. We do have a similar model were you can use a removable M12 RTD probe, the part number is OM-CP-HITEMP140-M12.
Answered by: DA Engineer
Date published: 2023-05-04
  • y_2024, m_3, d_27, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_OM-CP-HITEMP140-FP-36, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
Replacement 3.6V high temperature lithium battery
$93.83
0 In Stock
Accessories
Mount/stand for OM-CP-HITEMP140 series data loggers
$74.83
2 In Stock
FDA 21 CFR part 11 compliant IQ/OQ/PQ secure software validation workbook and software package (unlimited users, license per computer)
$2,270.47
0 In Stock
Multiplexer data logger interface (accepts up to 6 data loggers) with USB cable, software and manual
$835.13
0 In Stock
en-US
en
Save Configuration