text.skipToContent text.skipToNavigation

21CFR Compliant USB Data Loggers for Vaccine & Cold Chain

Ultra Low temp Thermocouple Data Logger

$161.34

Item# OM-EL-21CFR-TC-LCD

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $161.34
5-9 $153.27
10-24 $150.05
25-49 $143.59
50-99 $140.37
100+ $137.14

In stock

Lead Time ( If not in Stock): 7 Days

Ultra Low temp Thermocouple Data Logger OM-EL-21CFR-TC-LCD OM-EL-21CFR-TC-LCD
  • Use as part of a 21CFR Part 11 compliant System for vaccine or cold chain monitoring
  • OM-EL-21CFR-TC-LCD capable of reading -100C for dry ice temperature monitoring and storage
  • Internal Sensor or External Probe Temperature Sensing models available
  • Stores 16,000 – 32,000 readings (depending on model)
  • Omega’s 21CFR software available as a free download
  • Logging rates between 1 second & 12 hours (Depending on model)
  • Models available with high contrast LCD
  • Status indication via LEDs
  • Immediate, delayed, and push-to-start logging
  • User-programmable alarm thresholds
5 Year Warranty

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Measurements
Input Type
Temperature Measurement Range
Maximum Samples
Display
Power
Data Interface
Max Sampling Rate
Additional Feature


Product Specs

The OM-EL-21CFR-Series loggers are ideal for applications that require secure storage of data for critical applications such as vaccine monitoring, food and beverage, and cold chain monitoring. These standalone dataloggers are capable of storing between 16,000 to 32,000 temperature or humidity readings depending on the models outlined below.

The OM-EL-21CFR-Series offers models with internal temperature sensors as well as external probe attachments which allow for a wider temperature sensing range.

The OM-EL-21CFR-VAC is specifically designed for vaccine monitoring as it is included with a glycol buffer solution and termistor probe calibrated at 2°C and 8°C which are typical storage requirements for many vaccines.

The user can easily set up the logger and view downloaded data by plugging the data logger into a PC’s USB port and using the free Omega 21CFR software. Data can then be graphed, printed and exported to other applications for detailed analysis. The encrypted data has full audit tracking to comply with the requirements of 21CFR Part 11.

The high contrast LCD can show a variety of temperature information. At the touch of a button, the user can cycle between the current, maximum and minimum stored values for temperature.

The data logger is supplied with a lithium metal battery which typically gives 2 years’ logging life.

Omega offers models that are pre-calibrated (-NIST) with calibration points outlined below. If you require custom calibration points, please give us a call and we can help you with a custom calibration solution.

  OM-EL-21CFR-TC-LCD OM-EL-21CFR-1-LCD OM-EL-21CFR-2-LCD OM-EL-21CFR-TC OM-EL-21CFR-TP-LCD OM-EL-21CFR-TP-LCD-PLUS OM-EL-21CFR-VAC
Measurement Type Temperature Temperature Temperature, Humidity Temperature Temperature Temperature Temperature
Probe Thermocouple Probe Internal Internal Thermocouple Probe Thermistor Probe Thermistor Probe Thermistor Probe Kit w/ Glycol bottle

 

Measurement Range
-100 to 200°C
(-148 to 392°F) T-type (supplied)²
-35 to +80°C (-31 to +176°F) -35°C to 80°C (-31°F to 176°F) 0 to 200°C (32 to 392°F) K type (supplied)³ -40 to +125°C (-40 to +257°F) -40 to +125°C (-40 to +257°F) -40 to +125°C (-40 to +257°F)
0 to 100% RH
Readings 32,510 16,379 16,382 temperature, 16,382 RH 32,510 32,510 32,510 32,510
Logging Rate (User Selectable) 10 seconds to 12 hours 10 seconds to 12 hours 10 seconds to 12 hours 1 second to 12 hours 1 second to 12 hours 1 second to 12 hours 1 second to 12 hours

 

Accuracy

 

± 2.5°C typical

 

± 0.5°C typical (see graph in datasheet)

±0.55°C (1.04°F) typical (5 to 60°C)**

 

± 2.5°C typical

 

±1°C (-40 to 100°C)**

 

±0.5°C (-40 to 100°C)**

 

±0.5C (-40 to 100°C)**

±2.25 %RH typical (20 to 80%RH)**
LCD Display Yes Yes Yes No Yes Yes Yes
NIST Calibration Option Available? Yes* Yes* Yes* Yes* Yes* Yes* Included at +2C and +8C
NIST Option Calibration Points -80C 5C 25C at 50% RH 5C 5C 5C N/A
IP67 Seal No Yes Yes No No No No
Datasheet Link

OM-EL-21CFR-TC-LCD

OM-EL-21CFR-1-LCD OM-EL-21CFR-2-LCD OM-EL-21CFR-TC OM-EL-21CFR-TP-LCD OM-EL-21CFR-TP-LCD-PLUS OM-EL-21CFR-VAC

*Must order -NIST Option. For example OM-EL-21CFR-1-LCD-NIST would include a NIST certificate calibrated at 5°C. Contact us if custom calibration points are required.
**The overall error takes into account the sensor accuracy and the resolution of the logger. Please refer to datasheet.
2 Also accepts any standard T-type thermocouple with SMP connector
3 Also accepts any K, J, or T-type thermocouple with SMP connector

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Replacement battery for OM-EL-21CFR Series
0 In Stock
Replacement Probe for the OM-EL-21CFR-TP-LCD
0 In Stock
High Accuracy Probe for the OM-EL-21CFR-TP-LCD
0 In Stock
5m Extension Cable with Thermistor Probe for OM-EL-21CFR-TP-LCD
0 In Stock
10m Extension Cable with Thermistor Probe for OM-EL-21CFR-TP-LCD
0 In Stock
Replacement glycol bottle probe for OM-EL-21CFR-VAC
0 In Stock

en-US
en
Save Configuration