Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Temperature Data Logger With 50 mm (2") Fast Response Probe

$667.22

Item# OM-CP-HITEMP140-FR

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $667.22
5-9 $633.86
10-24 $620.51
25-49 $593.83
50-99 $580.48
100+ $567.14

In stock

Lead Time (If not in stock): 8 weeks
High Temperature Data Logger With 50 mm (2") Fast Response Probe OM-CP-HITEMP140-FR OM-CP-HITEMP140-FR
  • Fast Response Time
  • Operating Temperature Range: -40 to 140°C (-40 to 284°F)
  • Optional Vented or Flush Thermal Shield for Operation up to 250°C (482°F)
  • Probe Measures from -200 to 260°C (-328 to 500°F)

OM-CP-HITEMP140-FR Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Measurements
Input Type
Maximum Samples
Power
Data Interface
Max Sampling Rate
Additional Feature


The OM-CP-HITEMP140-FR is a high temperature data logger with an ultra-fast response time to record temperature during rapidly changing thermal processes. This high temperature data logger features a 50 L x 1.59 mm dia (2 x 0.0625') probe and is capable of recording up to 4 Hz, which is 4 times faster than other data loggers in this class. This allows the temperature sensor to quickly adapt and accurately record temperature variations in changing environments. Applications include oven profiling, steam sterilization, autoclave verification and mapping, seafood processing, flash freezing and more.

The OM-CP-HITEMP140-FR data logger is designed with food grade stainless steel. The device can be placed in environments up to 140°C (284°F) and the probe is capable of measuring from -200 to 260°C (-328 to 500°F). The OM-CP-HITEMP140-FR is also available with an optional thermal shield enclosure to extend the operating range of the data logger to -200 to 250°C (-328 to 482°F). The OM-CP-HITEMP140-FR-TSK (Thermal Shield Kit) comes with either a vented or flush top enclosure to accommodate a multitude of applications.

The Trigger Settings feature of the OM-CP-HITEMP140-FR allows users to configure high and low temperature thresholds that when met or exceeded, will automatically start or stop recording data to memory. This data logger is capable of storing up to 32,700 date and time stamped readings and features a nonvolatile solid state memory which retains data even if the battery becomes discharged.

The OM-CP-MULTIMOUNT-Z is a versatile mount or stand for use with the OM-CP-HITEMP140 series of data loggers. It can be used to stabilize a logger inside an autoclave, or screwed to a flat surface to create an anchored base. Made of 316 stainless steel, the OM-CP-MULTIMOUNT-Z is able to withstand temperatures up to 150°C (302°F) making it ideal for use in autoclave sterilization processes.

The OM-CP-HITEMP140-FR utilizes the latest software. Data can be viewed in graphical or tabular formats and summary and statistics views are available for further analysis. The software features export to Excel®, data annotation, digital calibration and more.

SPECIFICATIONS
OM-CP-HITEMP140-FR
(DATA LOGGER WITHOUT THERMAL SHIELD)
TEMPERATURE
Temperature Sensor: 100 Ω platinum RTD
Probe Measurement Range: -200 to 260°C (-328 to 500°F)
Temperature Resolution: 0.01°C (0.02°F)
Calibrated Accuracy: ±0.1°C (±0.18°F) 20 to 140°C (68 to 284°F)

GENERAL
Data Logger Response Time (Hours: Minutes: Seconds: Fractions of a Second):
    In Air:
t60 - 00:00:39:00 (39 sec to reach 60% of step change)
t90 - 00:02:71:00 (2 min 71 sec to reach 90% of step change)
    In Water:
t60 - 00:00:10:00 (10 sec to reach 60% of step change)
t90 - 00:00:12:00 (12 sec to reach 90% of step change)
Reading Rate: 4 readings per second up to 1 reading every 24 hours
Memory: 32,767 readings
Start Modes:
     Software programmable immediate start
     Delay start up to 18 months in advance
Stop Modes: Manual or timed (specific date and time)
Trigger Settings: High and low limits may be set. Once data meets or exceed sets limits, the device will record to memory. Bi-level start and stop triggers can also be programmed. Users can specify the number of readings to take after the device triggers
Readings in Trigger Settings Mode: 10,922 readings
Real Time Recording: May be used with PC to monitor and record data in real time
Password Protection: An optional password may be programmed into the device to restrict access to configuration options. Data may be read without the password
Memory Wrap Around: Yes
Battery Type: 3.6V high-temperature lithium battery included; user replaceable
Battery Life: 2 years typical (1 minute reading rate)
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Data Format: Date and time stamped °C, °F, °R, K
Time Accuracy: ±1 minute/month at 25°C (77°F)
Extended Operation: ±20 minutes/month at 140°C (284°F)
Computer Interface: OM-CP-IFC400 USB docking station or OM-CP-IFC406 multiplexer interface required; 125,000 baud
Software: Windows® XP, SP3/Vista/7 and 8 (32-bit and 64-bit)
Operating Environment: -40 to 140°C (-40 to 284°F), 0 to 100% RH, 0.002 to 100 PSIA
IP Rating: IP68
Dimensions (Body): 48 H x 24.6 mm D (1.89 x 0.970')
Dimensions (Probe): 44.5 L x 1.59 mm dia (1.75 x 0.0625'); 4.78 mm transitional dia (0.188')
Weight: 65 g (2.3 oz)
Materials: 316 Stainless Steel, PEEK
loading all models
loading all reviews
Rated 2 out of 5 by from Not durable I bought this a month ago and I am not pleased with this unit . The probe already broke and there is no warranty on the probes. The probes are too weak. This is the fourth unit I tried all with different sized probes and they all broke. No refund.
Date published: 2015-11-30
Rated 1 out of 5 by from Not durable Bought 3 of these and 2 of the probes broke off after a couple uses. We placed them in bread to get the internal temperature of the baking process so it should've been able to withstand that but it couldn't. And like the first reviewer said, it's not covered by warranty. We were hoping to get them easily repaired but apparently that's not an option either. The 3rd logger didn't work at all.
Date published: 2019-07-18
  • y_2024, m_4, d_19, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_OM-CP-HITEMP140-FR, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

How do you connect this to the computer?

Asked by: mfoley
Hi, you connect this product via USB. You will need the accessory OM-CP-IFC400. Our Tech Support has connected with you and sent you the manual and specification sheets. Please contact us if you have any further questions, thank you.
Answered by: Jane
Date published: 2019-06-13
  • y_2024, m_4, d_18, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_OM-CP-HITEMP140-FR, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
Secure Software for Use with OM-CP Series Data Loggers
$2,270.47
0 In Stock
Accessories
Replacement 3.6V high temperature lithium battery
$93.83
0 In Stock
Mount/stand for OM-CP-HITEMP140 series data loggers
$74.83
2 In Stock
Multiplexer data logger interface (accepts up to 6 data loggers) with USB cable, software and manual
$835.13
4 In Stock
en-US
en
Save Configuration