8-Channel Oven Data Logger with Stainless Steel Enclosure
8-Channel Oven Data LoggerQuantity | Price each |
---|---|
1-4 | $1,800.00 |
5-9 | $1,710.00 |
10-24 | $1,674.00 |
25-49 | $1,602.00 |
50-99 | $1,566.00 |
100+ | $1,530.00 |
Please add to cart to keep it or exit the configuration
- Programmable Start Time
- Reusable
- Automatic Cold junction Compensation
- Programmable Engineering Units
- Withstands Oven Temperature up to
350°C (662°F) for up to 25 Minutes - Ready to Use Right Out-of-the-Box
- Free NIST Certification

Edit Options
View all modelsNot all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Product Specs
Oven temperature profiling can help ensure that a quality product is consistently produced. Profiling enables users to optimize their process, prove process control and make corrections to a process when required.
This eight channel thermally insulated, battery powered, oven temperature recorder is able to withstand extreme temperatures. The OM-CP-OCTTHERMOVAULT can withstand oven temperatures of up to 350ºC (662ºF) for up to 25 minutes when properly sealed. Its stainless steel enclosure and thermal properties lend itself to be the ideal temperature recording device for applications such as powder coating cure ovens, wet coating cure ovens, batch ovens and conveyor ovens. The external thermocouple probes provide accurate temperature measurements, with fast response times. Our user-friendly software easily downloads the data to a computer, where the readings may be displayed in degrees Celsius, degrees Fahrenheit, Kelvin or Rankine.
The software allows the user to view all data points or a range of data points and a summary of the data being viewed for calculations such as Mean Kinetic Temperature (MKT). If additional analysis of the data needs to be performed, the data can be easily exported to Excel® by simply clicking a button. Data retrieval is simple. Plug the device into an available COM port and our easy-to-use software does the rest. The software converts a PC into a real-time strip chart recorder. Data can be printed in graphical and tabular format or exported to a text or Microsoft Excel file.
Specifications
INTERNAL CHANNEL
Temperature Range: -20ºC to 60ºC (-4 to 140ºF)
Temperature Resolution: 0.05ºC
Calibrated Accuracy: ±0.5ºC (0 to 50ºC)
8 REMOTE CHANNELS
Thermocouple Types: J, K, T, E, R, S, B, N
Thermocouple Connection: Female subminiature (SMP)
Cold Junction Compensation: Automatic, based on internal channel
Start Modes: Software programmable immediate start or delay start
up to six months in advance
Real Time Recording: May be used with PC to monitor
and record data in real time
Memory: 500,000 readings per channel,
channels can be disabled to increase memory
Recording Internal: 4 readings per second up to 1 every 24 hours
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Battery Type: 9 V lithium battery (included)
or external power via included ac adaptor
Battery Life: 18 months typical
Data Format: Date and time stamped ºC, ºF, ºK, ºR; V, mV, V
Time Accuracy: ±1 minute/month (at 20ºC, RS232 port not in use)
Computer Interface: PC serial or USB (cable required); 115,200 baud
Software: XP SP3/Vista/7 and 8 (32-bit and 64-bit)
Operating Environment: OM-CP-OCTTHERMOVAULT System:
-20 to 350°C (-4 to 662°F); see table for temperature vs. duration on PDF,
0 to 95% RH non-condensing
Internal OM-CP-OCTTEMP-A Data Logger:
-20 to 55°C, 0 to 95% RH non-condensing
Dimensions: (231mm x 149mm x 62mm) 9.1 x 5.9 x 2.45' Not including hardware
Weight: 4.07 kg (8.98 lb)