Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

1 Channel Thermocouple Graphic Display Datalogger USB Output

Handheld Data Logger Thermometer with Graphic Display
  • RoHS Icon
  • CE Approved

Item# OM-EL-ENVIROPAD-TC

Handheld Data Logger Thermometer with Graphic Display OM-EL-ENVIROPAD-TC OM-EL-ENVIROPAD-TC
  • Compatible with Thermocouple Types J/K/N/T
  • Two Modes: Data Logging or Spot Measurement
  • 71 mm (2.8') Color Touch Screen Display
  • Data Downloadable via USB Connection to PC


This robust easy to use handheld device takes and records temperature readings via the attached thermocouple probe. A large touch screen, color display indicates temperature, maximum and minimum readings and will produce a graph of the data. The OM-EL-ENVIROPAD-TC has two functions-Data Logging and Spot Measurement; 1. When in Data Logging mode, the unit can be set-up and left to take temperature readings at pre-determined intervals for a desired length of time. All readings are saved to a file with a date and time stamp in CSV format for up to 65,536 readings. 2. When in Spot Measurement mode the unit can be used as a thermometer to capture one-off temperature readings displayed on screen. This can be repeated for up to 65,536 readings per file. This data can then be downloaded to PC via a USB connection and opened with Microsoft Excel® or our EasyLog software which is available for free from omega.com. The unit is compatible with any J, K, N and T Type thermocouple probes. The protective boot can be removed for cleaning.

Specifications
Temperature Measurement Range:
    Type J: -100 to 1190°C (-148 to 2174°F)
    Type K: -100 to 1350°C (-148 to 2462°F)
    Type T: -100 to 390°C (-148 to 734°F)
    Type N: -100 to 1300°C (-148 to 2372°F)
Resolution: 0.1°C (0.1°F)
Accuracy: ±(0.2°C + 0.1% rdg)
Thermocouple Connection: Female subminiature thermocouple connector
Temperature Units: °C or °F selectable
Display: Color TFT touch-screen
Operation: All parameters configurable via touch screen display; single front panel on/off push button
Memory: 65536 readings (per recording)
Storage Capacity: 100 files maximum Handheld Data Logger Thermometer with Graphic Display
Logging Interval: 1 second, 10 second, 30 second, 1 minute, 5 minute, 30 minute, 1 hour, 6 hour, 12 hour
High/Low Alarms: User-selectable alarm thresholds
Start Date/Time (Data Logging Mode): Immediate or delayed start
PC Connection: Micro-USB via (included) 0.5 m (1.5') USB cable
Software: No special software required; unit appears as a mass storage device when connected to PC. Compatible with Windows XP/VISTA/7 (32- and 64-bit)
Power: Internal rechargeable (via USB connection) lithium polymer battery (included)
Battery Life (On Single Charge): 24 hours typical; 8 hours continuous (depends on recording settings)
USB Supply Voltage: 4.5 Vdc minimum, 5.5 Vdc maximum
Operating Temperature Range: 0 to 50°C (32 to 122°F)
Weight: 201 g (7.1 oz)
Dimensions: 107 H x 68 W x 19 mm D (4.21 x 2.67 x 0.75')
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration