Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Rechargeable Temperature Data Logger with USB Interface

$202.84

Item# OM-EL-USB-1-RCG

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $202.84
5-9 $192.70
10-24 $188.64
25-49 $180.53
50-99 $176.47
100+ $172.41

In stock

Lead Time (If not in stock): 7 weeks
Rechargeable Temperature Data Logger with USB Interface OM-EL-USB-1-RCG OM-EL-USB-1-RCG
  • 316 SS NEMA 4X (IP67) Rated Case
  • USB Interface for Easy Setup and Data Download
  • Rechargeable Lithium-Ion Battery
  • Status LEDs Behind Protective Plastic Window

OM-EL-USB-1-RCG Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Measurements
Input Type
Maximum Samples
Power
Data Interface
Max Sampling Rate
Additional Feature


The OM-EL-USB-1-RCG data logger measures and stores up to 32,510 temperature readings over a
-20 to 60°C (-4 to 140°F) temperature range. The 316 SS case with polycarbonate window assembly is corrosion, impact and water resistant to NEMA 4X (IP67) standards. The unit is powered by a lithium-ion rechargeable battery which allows logging for up to 1 month. The user can easily set-up the data logger and download the stored data by plugging the module straight into a PC’s USB port and running the easy-to-use Windows software. Software selectable set-up parameters include logging rate (1 sec,
10 sec, 1 min, 5 min, 30 min, 1 hr, 6 hr, 12 hr), start-date/time, and desired temperature units (ºC or ºF). Data can then be graphed, printed and exported to other applications such as Excel. Correct functioning of the unit is indicated by flashing red and green LEDs.

Specifications
Temperature Measurement Range:
-20 to 60ºC (-4 to 140ºF)
Resolution: 0.1ºC (0.2ºF)
Accuracy: ±1.0ºC (±2.0ºF) typical
Temperature Units: ºC (ºF) selectable in software
Memory: 32,510 readings
Logging Interval: 1 sec, 10 sec, 1 min, 5 min, 30 min, 1 hr, 6 hr, 12 hr
(selectable in software)
Start Date/Time: Selectable in software
Alarm Thresholds: High/low temperature alarm thresholds selectable in software
Status Indicators (LEDs): Red and green
Operating Temperature Range: -20 to 60ºC (-4 to 140ºF)
Charging Temperature Range: 10 to 30ºC (50 to 86ºF)
Recharging Time: 5 hours max (the data logger must be connected to an active USB port
to recharge the battery)
Battery Life (Rechargeable Lithium-Ion): 1 week min (at -20ºC, 1 sec logging interval);
4 weeks max (at 20ºC, 1 min logging interval)
Software: Windows 2000/XP/Vista/7 and 8 (32-bit and 64-bit)
Power: Rechargeable lithium-ion battery (280 mAh)
Weight: 40 g (1.4 oz)
Dimensions: 92.7 L x 19.8 mm D (3.65 x 0.78')
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Are the rechargeable batteries replaceable?

Asked by: Zinckc
. We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM
Answered by: Application Engineer PV
Date published: 2023-07-17

What does the 1 year warranty cover?

Asked by: Anonymous
The warranty covers defective parts but not user misuse.
Answered by: DASPV
Date published: 2020-03-21
  • y_2024, m_4, d_23, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_OM-EL-USB-1-RCG, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration