Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

D-subminiature Connectors, Thermocouple Pins, and Sockets

Crimp-Style Sub-D Type Connectors and Contacts

$32.34

Item# SM4-25

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $32.34
10-49 $30.40
50-99 $28.78
100-999 $27.17
1000-4999 $25.55
5000+ $23.93

In stock

Lead Time (If not in stock): 6 weeks
Crimp-Style Sub-D Type Connectors and Contacts SM4-25 SM4-25
  • Test Labs
  • Automotive Testing
  • Quality Control Stations
  • Profile Probes

SM4-25 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensing Type
Thermocouple Calibration Type
Connector Style
Connector Gender
No. of Pins/Sockets
Additional Features
Temperature Unit
Temperature Min
Temperature Max
Temperature Range


  • Maximum Ambient Temperature 105°C (221°F)
  • Minimum Ambient Temperature -55°C (-67°F)
OMEGA’s exclusive low cost, crimp-style thermocouple alloy pins and sockets set a new industry standard for low cost and high performance. These contacts are available in a number of thermocouple alloys including CHROMEGA™, ALOMEGA™, gold-plated Iron, Constantan and Copper. In addition, uncompensated pins and sockets are available from stock. All thermocouple contacts are color-coded for easy identification, and are sold in convenient packages of 100 (four strips of 25). All pins and sockets can be easily wired using OMEGA™ thermocouple wire in either solid or stranded construction, 20 or 24 gage. Stranded wire is recommended so that electrical connections will have higher reliability. These precision Sub-D connectors are sold in sets of five, each package consisting of 5 male connector bodies and 5 female connector bodies. Sets are available in 9, 15, 25, 37 and 50-pin configurations.
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
  • CLOUD, getContent, 47ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Crimp-Style Sub-D Type Connectors and Contacts
$49.15
1 In Stock
Crimp-Style Sub-D Type Connectors and Contacts
$112.73
2387 In Stock
Crimp-Style Sub-D Type Connectors and Contacts
$112.73
195 In Stock
Crimp-Style Sub-D Type Connectors and Contacts
$39.26
0 In Stock
Crimp-Style Sub-D Type Connectors and Contacts
$64.03
47 In Stock
Crimp-Style Sub-D Type Connectors and Contacts
$88.06
8 In Stock
Accessories
One package of 100 ALOMEGA™ male thermocouple pins
$112.73
2012 In Stock
One package of 100 Omega-PN(+)® male thermocouple pins
$145.17
17 In Stock
One package of 100 Constantan® male thermocouple pins
$112.73
518 In Stock
One package of 100 Iron male thermocouple pins
$112.73
155 In Stock
One package of 100 CHROMEGA™ female thermocouple pins
$112.73
2341 In Stock
One package of 100 ALOMEGA™ female thermocouple pins
$112.73
2791 In Stock
One package of 100 Constantan® female thermocouple pins
$112.73
604 In Stock
One package of 100 Copper female thermocouple pins
$112.74
95 In Stock
One package of 100 Iron female thermocouple pins
$112.73
767 In Stock
Female screwlock set, 5 sets/pkg.
$20.91
10 In Stock
Male screw retainer set, 5 sets/pkg.
$19.79
4 In Stock
9-pin connector bodies (pkg. of 5 sets)
$29.12
54 In Stock
15-pin connector bodies (pkg. of 5 sets)
$35.93
131 In Stock
25-Pin Male connector body
$4.09
0 In Stock
9-pin Male connector body
$3.07
87 In Stock
en-US
en
Save Configuration