text.skipToContent text.skipToNavigation

Vacuum & Pressure NPT Feedthroughs for Sealing Multiple Temperature Probes

Multiconductor Feedthroughs, Compression Type for Vacuum or Pressure Sealing

$87.06

Item# MFT-316-3

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $87.06
10-49 $82.71
50-99 $78.35
100-999 $74.00
1000-4999 $69.65
5000+ $65.30

In stock

Lead Time ( If not in Stock): 3 weeks

Multiconductor Feedthroughs, Compression Type for Vacuum or Pressure Sealing MFT-316-3 MFT-316-3
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Pressure or Vacuum Applications
  • Seals Multiple Thermocouples
  • Seals Multiple Protection Tubes
  • NPT Mounting Thread
  • Up to 16 Probes in 1 Fitting
  • Blank Sealing Plugs Included at No Extra Charge

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Number of Probes
Probe Diameter
Fitting Type
Ferrule Material
Cap Type


Product Specs

These all new multiconductor feedthroughs are designed for use in applications that require several sensors to pass through a wall or bulkhead at one opening or within a small area. Heavy duty 416 stainless steel construction allows this fitting to be used in high pressure or vacuum applications. Probes between 0.040" and 0.250" can be used with these feedthoughs. The maximum number of probes per feedthrough is 3 for 1/4" diameter probes, 5 or 3/16" diameter, 8 for 1/8" diameter, 16 for 1/16" diameter and 16 or 0.040" diameter.

All multiconductor feedthroughs are supplied in standard form with stainless steel ferrules. A stainless steel ferrule deforms and becomes permanent. If it is required that the probes be installed several times at different depths in the feedthrough, PTFE ferrules should be used. PTFE ® ferrules will not deform the probe sheath, allowing the same probe to be reused. The ferrules used in the feedthroughs are identical to the ferrules used in standard OMEGALOK ® compression fittings.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

What is the vacuum pressure rating of these feedthroughs?

Asked by: Surly4130
Thanks for the inquiry? We do not have a fixed rating,that would depend on you probes. hope this was helpful?
Answered by: application engineer je
Date published: 2020-02-12
  • y_2021, m_1, d_14, h_16CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.12
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_MFT-316-3, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 32ms
  • QUESTIONS, PRODUCT

en-US
en
Save Configuration