Ceramic Beads, PFA and Fiberglass Sleeving (Single Hole, Double Hole, Oval, and Fish Spine Beads)
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $104.85 |
5-9 | $99.61 |
10-24 | $94.37 |
25-49 | $89.12 |
50-99 | $83.88 |
100+ | $78.64 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Ceramic Beads, PFA and Fiberglass Sleeving
Edit Options
View all modelsNot all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Material
Outer Diameter
Color
Length
Wire Gauge
Features
Product Specs
Single Hole Round (SH)
Material/ Max. Temp. | Insulator Model No. | Used With Wire Size AWG/Inch | Dimension* | |
Length mm (in.) | O.D. mm (in.) | |||
Mullite 1600°C (2910°F) | SH-1-8-100 | 8/0.128 | 25 (1) | 6.0 (1/4) |
SH-1-14-100 | 14/0.064 | 25 (1) | 4.5 (3/16) | |
SH-1-20-100 | 20/0.032 | 25 (1) | 3.0 (1/8) | |
SH-1-24-100 | 24/0.020 | 25 (1) | 1.5 (1/16) |
Double Hole Round (DH)
Material/ Max. Temp. | Insulator Model No. | Used With Wire Size AWG/Inch | Dimension* | |
Length mm (in.) | O.D. mm (in.) | |||
Mullite 1600°C (2910°F) | DH-1-8-100 | 8/0.128 | 25 (1) | 11.1 (7/16) |
DH-1-14-100 | 14/0.064 | 25 (1) | 7.0 (9/32) | |
DH-1-20-100 | 20/0.032 | 25 (1) | 4.0 (5/32) | |
DH-1-24-100 | 24/0.020 | 25 (1) | 3.0 (1/8) |
Hole Fish Spine (FS)
Material/ Max. Temp. | Insulator Model No. | Used With Wire Size AWG/Inch | Dimension* | |
Length mm (in.) | O.D. mm (in.) | |||
Steatite 1200°C (2190°F) | FS-400-8-(†) | 8/0.128 | 10.2 (0.40) | 10.2 (0.40) |
FS-330-10-(†) | 10/0.102 | 8.38 (0.33) | 8.38 (0.33) | |
FS-260-8-(†) | 8/0.128 | 6.60 (0.26) | 6.60 (0.26) | |
FS-260-12-(†) | 12/0.081 | 6.60 (0.26) | 6.60 (0.26) | |
FS-200-14-(†) | 14/0.064 | 5.08 (0.20) | 5.08 (0.20) | |
FS-170-18-(†) | 18/0.040 | 4.32 (0.17) | 4.32 (0.17) | |
FS-125-20-(†) | 20/0.032 | 3.18 (0.13) | 3.18 (0.13) | |
FS-110-20-(†) | 20/0.032 | 2.79 (0.11) | 2.79 (0.11) |
Double Hole Oval (OV)
Material/ Max. Temp. | Insulator Model No. | Used With Wire Size AWG/Inch | Dimension* | ||
Length mm (in.) | O.D. mm (in.) | Thickness mm (in.) | |||
Mullite 1600°C (2910°F) | OV-1-8-100 | 8/0.128 | 25 (1) | 4.0 (5/32) | 6.99 (0.275) |
OV-1-14-100 | 14/0.064 | 25 (1) | 8.0 (5/16) | 5.16 (0.203) | |
OV-1-20-100 | 20/0.032 | 25 (1) | 4.4 (11/64) | 3.0 (0.118) |
Fiberglass Sleeving
Fiberglass sleeving is ideal for insulating bare wire in applications not exceeding 480°C (900°F).
$0.25/ ft >49 ft -20%, >99 ft -30%, >199 ft -40%
Gage | 20 | 24 | 26 | 28 | 30 |
Color | |||||
Black | FBGSBK20 | FBGSBK24 | FBGSBK26 | FBGSBK28 | FBGSBK30 |
Yellow | FBGSY20 | FBGSY24 | FBGSY26 | FBGSY28 | FBGSY30 |
Blue | FBGSB20 | FBGSB24 | FBGSB26 | FBGSB28 | FBGSB30 |
Purple | FBGSP20 | FBGSP24 | FBGSP26 | FBGSP28 | FBGSP30 |
Red | FBGSR20 | FBGSR24 | FBGSR26 | FBGSR28 | FBGSR30 |
Natural | FBGSN20 | FBGSN24 | FBGSN26 | FBGSN28 | FBGSN30 |
PFA Tubing
PFA tubing is used for insulating wires in moist or corrosive environments where temperatures do not exceed 230°C (450°F).
$0.35/ ft >49 ft -20%, >99 ft -30%, >199 ft -40%
Gage | 20 | 24 | 26 | 28 | 30 |
Color | |||||
Black | TF-BK-20 | TF-BK-24 | TF-BK-26 | TF-BK-28 | TF-BK-30 |
Blue | TF-B-20 | TF-B-24 | TF-B-26 | TF-B-28 | TF-B-30 |
Purple | TF-P-20 | TF-P-24 | TF-P-26 | TF-P-28 | TF-P-30 |
Red | TF-R-20 | TF-R-24 | TF-R-26 | TF-R-28 | TF-R-30 |
White | TF-W-20 | TF-W-24 | TF-W-26 | TF-W-28 | TF-W-30 |
Yellow | TF-Y-20 | TF-Y-24 | TF-Y-26 | TF-Y-28 | TF-Y-30 |
what are the dimensions of this product, i.e. ID, OD, Length?
Hi,
If you click on the page where is says Data Sheet (in blue letters) it will bring you to the page where the specifications for each part number can be found.
Date published: 2020-02-13