text.skipToContent text.skipToNavigation
Alert: Omega USA offices and shipping warehouses will be closed for the Thanksgiving holiday 11/26/2020 and 11/27/2020.

Panel Jacks for Standard Size Connectors

$14.24

Item# JP-C-F

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $14.24
10-24 $14.10
25-99 $12.82
100-499 $12.10
500-999 $11.39
1000+ $10.68

In stock

Limited Stock

Panel Jacks for Standard Size Connectors JP-C-F JP-C-F
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Easy Installation. Hardware Included
  • Color Coded
  • Flexibility
  • Decorative—Enhances Any Instrument
  • Takes Solid or Stranded Wire up to 14 AWG
  • Panel Cutout Size: 16.1x 30.4 mm (.64x1.20 in)

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Panel Length
Panel Height
Thermocouple Type
Number of Connector Rows
Connector Type
Features
Number of Junction Box Positions
Color Code Standard


Product Specs

OMEGA’s panel jacks contain two female, collet-type, spring-loaded connectors that will accept any standard male thermocouple connector. The panel jacks are molded of high-impact, glass-filled nylon and are numbered and labeled as well as color-coded.
RJACL Mounting plate used with OMEGA™ type JP decorator styled, colorcoded panel jacks adapts them for mounting as single-circuit jack in control panel or instrument case. Simplifies mounting, and holds the connector in place tightly. Covers 33.3 mm (1.31") diameter knock-out hole. All adaptor plates are made of 0.76 mm (0.030") nickel-plated steel. Price includes all screws and mounting hardware.
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
Panel Jacks for Standard Size Connectors
$3.64
0 In Stock
Accessories
Optional ID labels numbered 1-12. Other series available
$1.82
8 In Stock
Optional dust caps. pkg of 12. Other pkg sizes also available
$7.00
58 In Stock
Optional mounting plate allows mounting in 46.0 mm (1.81 in) dia panel hole
$2.33
4 In Stock

en-US
en
Save Configuration