text.skipToContent text.skipToNavigation

Miniature Panel Jacks

$2.75

Item# MPJ-K-F

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $2.75
10-49 $2.61
50-99 $2.48
100-999 $2.34
1000-4999 $2.20
5000+ $2.06

In stock

Lead Time ( If not in Stock): 3 weeks

Miniature Panel Jacks MPJ-K-F MPJ-K-F
Miniature Panel Jacks is rated 4.2 out of 5 by 9.
  • y_2020, m_10, d_30, h_17
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.12
  • cp_2, bvpage2n
  • co_hasreviews, tv_0, tr_9
  • loc_en_US, sid_MPJ-K-F, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 38ms
  • REVIEWS, PRODUCT
  • Compact Size
  • Accepts OMEGA‚Äôs as well as all Industry Miniature Male Connectors
  • Accessible Terminal Screws
  • Color-Coded
  • Easy Mount Spring Clips Supplied
  • Dust Caps and ID Number Labels Sold Separately

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Panel Length
Panel Height
Thermocouple Type
Number of Connector Rows
Connector Type
Features
Number of Junction Box Positions
Color Code Standard


Product Specs

The MPJ Miniature Panel Jack requires less than half of the panel area required by the Standard Size connectors. A simple push-on clip is all that is required to retain the connector in a rectangular cutout, or the optional MSS snap strip can be used to mount a row. Angled terminal screws allow wiring to be done after panel assembly.

MOUNTING DIMENSIONS

8.1 x 16.7 mm (0.32 x 0.66)'
Cutout Required

14.3 mm (0.56')
Centers Horizontally

23.8 mm (0.94')
Centers Row to Row Minimum.

Rated 5 out of 5 by from It's a thermocouple receptacle. We're an OEM, and buy install 50 to 100 of these every year. It's a thermocouple receptacle. You can plug a t/c with a male connector into it. It is just placed in the proper size cutout, and the separate clip holds it in place. It does not seem as if it would hold, but it does hold securely.
Date published: 2016-07-14
  • y_2020, m_10, d_30, h_17
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.12
  • cp_2, bvpage2n
  • co_hasreviews, tv_0, tr_9
  • loc_en_US, sid_MPJ-K-F, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Miniature Panel Jacks
$2.75
295 In Stock
Accessories
Dust Caps (package of 12)
$5.89
26 In Stock
Extra Mounting Clips, pkg of 10. Other pkg sizes available
$3.04
11 In Stock

en-US
en
Save Configuration