text.skipToContent text.skipToNavigation

High Temperature Jack Panels for for Standard Size Ceramic Connectors

Item# NXJP1-06


High Temperature Jack Panels for for Standard Size Ceramic Connectors NXJP1-06 NXJP1-06
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • For Service up to 537°C (1000°F)
  • Ceramic Connectors
  • Steel Panel
  • Compensated Hardware


Product Specs

OMEGA high temperature jack panels feature ceramic connectors mounted in a steel plate for service temperatures up to 1000°F (537°C).

Circuits
Per Row
 1 Row
(2 5/8' H)
2 Row
(4 3/8' H)
3 Row
(6 1/8' H)
4 Row
(7 7/8' H)
6
(5 3/4' L)
Model No.NXJP-1-06-(*)NXJP-2-12-(*)NXJP-3-18-(*)NXJP-4-24-(*)
12
(10 1/4' L)
Model No.NXJP-1-12-(*)NXJP-2-24-(*)NXJP-3-36-(*)NXJP-4-48-(*)
18
(14 3/4' L)
Model No.NXJP-1-18-(*)NXJP-2-36-(*)NXJP-3-54-(*)NXJP-4-72-(*)
*Insert thermocouple calibration