3-Prong Standard Size Thermocouple & RTD Panel Jack Connectors
Panel Jacks 3-Prong Round Standard Size Snap-In for Thermocouples and RTDs
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $5.55 |
10-49 | $5.27 |
50-99 | $5.00 |
100-999 | $4.72 |
1000-4999 | $4.44 |
5000+ | $4.16 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
- Accepts Standard Size OTP Type 3-Prong Connectors
- No Additional Mounting Hardware Required
- No Installation Tools Required
- Interlocking
- Color-Coded
- Wire Size: Solid or Stranded up to 14 gage
- Panel Cutout Size: 16.3 x41.4mm (.64 x 1.63in.)
- Accepts All Standard Size 3-Prong Male Connectors
- Reusable
- Male Pin Version Panel Connectors also Available. Change "F" to "M" in Part Number
Edit Options
View all modelsNot all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Panel Length
Panel Height
Thermocouple Type
Number of Connector Rows
Connector Type
Features
Number of Junction Box Positions
Color Code Standard
Product Specs
Mounting hardware has been eliminated in the TPJ-style panel jacks by including the retaining spring clips as a part of the body design. A small tab and notch are provided to maintain straight, even rows without the need for precision machining.
Is there a recommended torque on the screws?
The torque range for the screws is 2 - 3.5 in/lbs
Date published: 2020-02-13