text.skipToContent text.skipToNavigation

Snap-In Panel Jacks for Standard Size Connectors

$5.23

Item# SPJ-N-F

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $5.23
10-49 $4.97
50-99 $4.71
100-999 $4.45
1000-4999 $4.18
5000+ $3.92

In stock

Lead Time ( If not in Stock): 4 weeks

Snap-In Panel Jacks for Standard Size Connectors SPJ-N-F SPJ-N-F
Snap-In Panel Jacks for Standard Size Connectors is rated 5.0 out of 5 by 2.
  • y_2020, m_10, d_26, h_16
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.12
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_SPJ-N-F, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • Snap-in Design - No Installation Tools Needed
  • Universal Female Fits both Miniature Flat Pin and Standard Round Pin Thermocouple Connectors
  • Color-Coded
  • Wire Size: Solid or Stranded up to 14 gage.
  • ID Number Labels and Dust Caps Sold Separtely
  • Panel Cutout Size: 16.3 x 30.4mm (.64 x 1.20in.)
  • Interlocking and Removable

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Panel Length
Panel Height
Thermocouple Type
Number of Connector Rows
Connector Type
Features
Number of Junction Box Positions
Color Code Standard


Product Specs

Mounting hardware has been eliminated in the SPJ-style panel jack by including retaining spring clips as part of the body design. A small tab and notch are provided to maintain straight, even rows without the need for precision matching. SPJ color-coded nylon connectors accept any standard size male thermocouple connector and are available in all ANSI calibrations as well as tungsten alloys.

Male Pin Version Panel Connectors also Available. Change "F" to "M" in Part Number

Rated 5 out of 5 by from Minimal junction error, easy to mount. Bought J-type thermocouple panel mount set to extend precision industrial heat blanket controls. Works well, temp. junction error is very minimal.
Date published: 2016-02-12
Rated 5 out of 5 by from Online Ordering Process The product speaks for itself. It is the ordering process that makes purchasing a pleasant experience. The format and layout is easy to navigate compared to other online sites.
Date published: 2016-10-01
  • y_2020, m_10, d_26, h_16
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.12
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_SPJ-N-F, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
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
Snap-In Panel Jacks for Standard Size Connectors
$5.23
171 In Stock
Accessories
ID labels numbered 1 through 12. Other number series available.
$1.82
63 In Stock
Optional dust caps. pkg of 12. Other pkg sizes also available
$7.00
88 In Stock
Optional connector removal tool.
$17.53
8 In Stock

en-US
en
Save Configuration