Crimp-Style Thermocouple Pin & Socket Contacts - Hollow Core
Economical Design Thermocouple Contacts, Push-in Crimp-style
Quantity | Price each |
---|---|
1-9 | $118.42 |
10-49 | $112.50 |
50-99 | $106.58 |
100-999 | $100.66 |
1000-4999 | $94.74 |
5000+ | $88.82 |
Please add to cart to keep it or exit the configuration
- Crimp-Type Attachment
- Contacts Are Color-Coded
- Accessories Available
- Hollow Pin Construction
- Sold in pack of 20
Edit Options
View all modelsNot all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Product Specs
OMEGA™ push-in crimp-style contacts are manufactured from thermocouple alloy materials and are color-coded for easy identification. Contacts are crimp-terminated outside the connector assembly and inserted into the appropriate cavity by means of an insertion tool. They can be readily removed from the connector assembly using a special removal tool. Sealing plugs are available to seal unused positions in lieu of pin or socket.
Material Thermocouple Type
(ANSI Symbol)Iron/Constantan J CHROMEGA™ /ALOMEGA K Copper/Constantan T CHROMEGA™/Constantan E
Pins
(Male)Sockets
(Female)Alloy Type Coding
Color LetterHPC-IR-P HPC-IR-S Iron (+) BLK M HPC-CO-P HPC-CO-S Constantan (–) YEL N HPC-CU-P HPC-CU-S Copper (+) RED C HPC-CH-P HPC-CH-S CHROMEGA™(+) WHT P HPC-AL-P HPC-AL-S ALOMEGA™ (–) GRN R HPC-AU-P HPC-AU-S *Gold-Plated
(Uncompensated)Color
Bands†
Grommets available. Consult Sales Department for price and delivery.
† Pins have red, yellow and brown color bars; sockets have red, blue and black color bars.