3-Prong Miniature Thermocouple, RTD, & Thermistor Connectors
3-Prong Mini flat pin Connector for Thermocouple, RTD and 3-Wire Thermistor
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $3.77 |
10-49 | $3.58 |
50-99 | $3.39 |
100-999 | $3.20 |
1000-4999 | $3.02 |
5000+ | $2.83 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
- With Shield Wire Copper Connection Pin
- Suitable for Continuing Ground Wire Through Panel Jack
- Glass-Filled Nylon, Rated to 180\xc2\xb0C (356\xc2\xb0F)
- Heavy Duty Construction
- Color-Coded
- Accepts Stranded or Solid Wire up to Size 20 AWG
Edit Options
View all modelsNot all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Sensing Type
Thermocouple Calibration Type
Connector Style
Temperature Range
Connector Gender
Calibration Standard
No. of Pins/Sockets
RoHS Compliant
Additional Features
Product Specs
Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
Note: Minor discoloration of connector may occur between 150°C (302°F) and 180°C (356°F). Electrical properties are not affected.