text.skipToContent text.skipToNavigation

Low-Noise High Temperature Miniature Thermocouple Connectors

High Temperature Low Noise Miniature Connectors

$8.49

Item# HGMP-C-F-ROHS

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $8.49
10-24 $8.41
25-99 $7.64
100-499 $7.22
500-999 $6.79
1000+ $6.37

In stock

Lead Time ( If not in Stock): 4 weeks

High Temperature Low Noise Miniature Connectors HGMP-C-F-ROHS HGMP-C-F-ROHS
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Connector Ground Strip Protects Against Electrical Noise
  • Works with Shielded Wire -- Best with Twisted Shielded Wire
  • Write-On Windows for Easy Identification
  • Superior Mechanical Connection Locks Male and Female Connectors
  • Color-Coded for Thermocouple Type
  • Environmently Friendly, Cadmium-Free, Polymer
  • Rated to 260°C (500°F)

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensing Type
Thermocouple Calibration Type
Connector Style
Temperature Range
Connector Gender
Calibration Standard
No. of Pins/Sockets
RoHS Compliant
Additional Features


Product Specs

The new OMEGA™ HGMP miniature low noise connectors are designed to provide easy connection of ground wires to OMEGA™ probes and extension wires. The drain wire of a 20 AWG twisted shield cable or the shield of the overbraided wire is crimped and held in place by the HGMP’s internal hardware. The HGMP’s have excellent thermal and electrical characteristics to assure high accuracy. Each connector includes HCP-S and HCP-HGMP write-on windows for connector face and edge. An external ground strap is available to maintain the electrical connection of the ground wire and strengthen the mechanical link between connectors.
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
Accessories
Write-on window 5-pack for HGMP connector face
$1.18
43 In Stock
Write-on window 5-pack for HGMP connector edge
$1.18
0 In Stock
Ground straps, 10-pack
$3.27
0 In Stock

en-US
en
Save Configuration