text.skipToContent text.skipToNavigation

Crimp-Style Thermocouple Pin & Socket Contacts - Hollow Core

Economical Design Thermocouple Contacts, Push-in Crimp-style

$70.52

Item# HPC-IR-P

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $70.52
10-49 $66.99
50-99 $63.47
100-999 $59.94
1000-4999 $56.42
5000+ $52.89

In stock

Lead Time ( If not in Stock): 3 weeks

Economical Design Thermocouple Contacts, Push-in Crimp-style HPC-IR-P HPC-IR-P
Economical Design Thermocouple Contacts, Push-in Crimp-style is rated 4.5 out of 5 by 2.
  • y_2021, m_1, d_21, h_2
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.13
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_HPC-IR-P, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • Crimp-Type Attachment
  • Contacts Are Color-Coded
  • Accessories Available
  • Hollow Pin Construction
  • Sold in pack of 20

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensing Type
Thermocouple Calibration Type
Connector Style
Connector Gender
No. of Pins/Sockets


Product Specs

OMEGA™ push-in crimp-style contacts are manufactured from thermocouple alloy materials and are color-coded for easy identification. Contacts are crimp-terminated outside the connector assembly and inserted into the appropriate cavity by means of an insertion tool. They can be readily removed from the connector assembly using a special removal tool. Sealing plugs are available to seal unused positions in lieu of pin or socket.

MaterialThermocouple Type
(ANSI Symbol)
Iron/ConstantanJ
CHROMEGA™ /ALOMEGAK
Copper/ConstantanT
CHROMEGA™/ConstantanE


Pins
(Male)
Sockets
(Female)
Alloy TypeCoding
Color Letter
HPC-IR-PHPC-IR-SIron (+)BLK M
HPC-CO-PHPC-CO-SConstantan (–)YEL N
HPC-CU-PHPC-CU-SCopper (+)RED C
HPC-CH-PHPC-CH-SCHROMEGA™(+)WHT P
HPC-AL-PHPC-AL-SALOMEGA™ (–)GRN R
HPC-AU-PHPC-AU-S*Gold-Plated
(Uncompensated)
Color
Bands†
* For use with non-thermocouple wire in same body.
Grommets available. Consult Sales Department for price and delivery.
† Pins have red, yellow and brown color bars; sockets have red, blue and black color bars.

Rated 4 out of 5 by from Did the job very well Very good density connection point . Good thermal opération level
Date published: 2016-05-06
Rated 5 out of 5 by from extremely high quality ! I've used these HPC contacts for years without a problem ! Just use the right crimping tools and insertion tools and you won't have a problem
Date published: 2019-03-24
  • y_2021, m_1, d_21, h_2
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.13
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_HPC-IR-P, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT

Can we use this type of pin/socket without the MTC connector?

Asked by: jeanmichel
Hi Jeanmichel, Yes, the HPC series will work the MTC series connectors. Best regards OMEGA
Answered by: NorwalkAE
Date published: 2020-04-23
  • y_2021, m_1, d_21, h_2CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.13
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_HPC-IR-P, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 1ms
  • QUESTIONS, PRODUCT

en-US
en
Save Configuration