text.skipToContent text.skipToNavigation
Alert: Omega USA offices and shipping warehouses will be closed for the Thanksgiving holiday 11/26/2020 and 11/27/2020.

Thermocouple Connector Standard Size Round 2 Pin includes Integral Cable Clamp Cap

$7.12

Item# OSTW-CC-K-F

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $7.12
10-49 $6.76
50-99 $6.41
100-999 $6.05
1000-4999 $5.70
5000+ $5.34

In stock

Lead Time ( If not in Stock): 4 weeks

Thermocouple Connector Standard Size Round 2 Pin includes Integral Cable Clamp Cap OSTW-CC-K-F OSTW-CC-K-F
Thermocouple Connector Standard Size Round 2 Pin includes Integral Cable Clamp Cap is rated 4.8 out of 5 by 4.
  • y_2020, m_11, d_24, h_16
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.12
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_4
  • loc_en_US, sid_OSTW-CC-K-F, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • Ultimate Thermocouple Connector Plug or Jack
  • Integral Cap, Strain Relief and Cable Clamp
  • Combination Phillips/Slot Screws are Captive
  • Accepts: Stranded, Solid, TWSH, Overbraid,
  • or RSC Coil Cord Wire
  • Contact Washers for Quick Connect Wire Terminations
  • New Design , Quick and Easy Cable Clamp Assembly
  • ANSI or IEC Color Codes
  • Universal Female Accepts Standard or Mini Male TC Connector

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensing Type
Thermocouple Calibration Type
Connector Style
Temperature Range
Connector Gender
Calibration Standard
No. of Pins/Sockets
RoHS Compliant
Additional Features


Product Specs

 

 OMEGA OSTW thermocouple wire connectors are round pin standard size, 2 pole TC connectors designed to connect TC wire or temperature sensor instrumentation with a temperature controller or process control HMI automation panel. They are compatible with any other similarly sized Male, 2 prong thermocouple plug or 2 pins Female thermocouple jack. The female TC jack is Universal and will accept either the mini or standard size male TC plug. Hollow pins of thermocouple compensating alloy are used. This TC connector is also available with a solid 2 pin design. 

Thermocouple connector plug or jack with ANSI color code Type K Yellow, Type J Black, Type T Blue, Type E Purple, Type N Orange, Type R/S Green, Type C Red, Thermocouple Connector Color Codes with compensating alloy per ANSI, ASTM and IEC are stocked. 

This Ultimate Thermocouple Connector design OSTW-CC is ideal for fast and easy connection of TC cable or thermocouple wire via a TC cable clamp assembly. The cap/clamp contains the 4 captive screws and eliminates the loose screws typical with a traditional metal thermocouple cable clamp. Single Connector Pack Included are a metal backplate clamp, strain relief, and grommets.

 

For Bulk packaging, the Connector & Clamp grommets Sold Separately 

Rated 5 out of 5 by from Good quality, good price, easy to wire These standard T/C connectors are easy to use and are made to last. We use them on gas turbine T/C's
Date published: 2015-11-24
Rated 5 out of 5 by from great jack we have used other k type connectors, but these are the best i have ever seen. i love the way they lock on the cable, plus there are "gromets" to seal connector.
Date published: 2017-12-01
Rated 4 out of 5 by from works as it should product is completely packaged with all parts and instructions. Connects as it should and is compatible with other of the same specification. .
Date published: 2017-06-26
Rated 5 out of 5 by from Perfect. Great quality The fit is perfect. Very solid design and each connection has a tight fit. The controller seems to be more accurate with using these versus twisting the wires together.
Date published: 2017-03-22
  • y_2020, m_11, d_24, h_16
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.12
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_4
  • loc_en_US, sid_OSTW-CC-K-F, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT

do you have a part number for a replacement back plate for the strain relief.

Asked by: spencer
Thanks for your inquiry. The back plate for the strain relief is not sold separately, but as part as an accessory pack (5 in a pack). The part number is OSTW-CC-K-125, and this will contain 5 each of: the colored cap, the back plate, and grommets. The cost of this as of the date of this reply is $17.75/pk. Thank you.
Answered by: dfrisby88
Date published: 2020-03-09
  • y_2020, m_11, d_24, h_16CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.12
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_OSTW-CC-K-F, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 1ms
  • QUESTIONS, PRODUCT

en-US
en
Save Configuration