Cable Clamp Standard Size Thermocouple Connectors
Thermocouple Connector Standard Size Round 2 Pin includes Integral Cable Clamp CapQuantity | Price each |
---|---|
1-9 | $16.21 |
10-24 | $15.40 |
25-99 | $14.59 |
100-499 | $13.78 |
500-999 | $12.97 |
1000+ | $12.16 |
Please add to cart to keep it or exit the configuration
- Ultimate Thermocouple Connector Plug or Jack
- Integral Cap, Strain Relief and Cable Clamp
- Combination Phillips/Slot Screws are Captive
- Accepts: Stranded, Solid, TWSH, Overbraid,
- or RSC Coil Cord Wire
- Contact Washers for Quick Connect Wire Terminations
- New Design , Quick and Easy Cable Clamp Assembly
- ANSI or IEC Color Codes
- Universal Female Accepts Standard or Mini Male TC Connector
Edit Options
View all modelsNot all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Product Specs
 
 OMEGA OSTW thermocouple wire connectors are round pin standard size, 2 pole TC connectors designed to connect TC wire or temperature sensor instrumentation with a temperature controller or process control HMI automation panel. They are compatible with any other similarly sized Male, 2 prong thermocouple plug or 2 pins Female thermocouple jack. The female TC jack is Universal and will accept either the mini or standard size male TC plug. Hollow pins of thermocouple compensating alloy are used. This TC connector is also available with a solid 2 pin design. 
Thermocouple connector plug or jack with ANSI color code Type K Yellow, Type J Black, Type T Blue, Type E Purple, Type N Orange, Type R/S Green, Type C Red, Thermocouple Connector Color Codes with compensating alloy per ANSI, ASTM and IEC are stocked. 
This Ultimate Thermocouple Connector design OSTW-CC is ideal for fast and easy connection of TC cable or thermocouple wire via a TC cable clamp assembly. The cap/clamp contains the 4 captive screws and eliminates the loose screws typical with a traditional metal thermocouple cable clamp. Single Connector Pack Included are a metal backplate clamp, strain relief, and grommets.
 
For Bulk packaging, the Connector & Clamp grommets Sold Separately