Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Accessories for Standard Size Thermocouple Connectors

Accessories: Standard Size Round Pin Thermocouple Connector, Wire Cable Clamps, Strain Relief, Grommets, Brass Crimp

$0.76

Item# SSRT-332-5

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $0.76
10-49 $0.72
50-99 $0.68
100-999 $0.65
1000-4999 $0.61
5000+ $0.57

In stock

Lead Time (If not in stock): 3 weeks
Accessories: Standard Size Round Pin Thermocouple Connector, Wire Cable Clamps, Strain Relief, Grommets, Brass Crimp SSRT-332-5 SSRT-332-5
  • Crimp Bushing
  • Wire Caddy
  • Tube Clamps
  • Strain Relief Tubing

SSRT-332-5 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensing Type
Thermocouple Calibration Type
Temperature Range
Calibration Standard
Additional Features
Connector Style


Description

Improved Cable Clamp Design:
Strain relief and cable clamp needs have traditionally been accomplished by a (legacy style) metal PCLM clamp with numerous small loose parts. Based on input from current users plus recent automation developments TC cable clamp design and assembly has greatly improved.

The OSTW-CC cable clamp has reduced the assembly time by 2/3's and made all the loose screws captive. Combined with a lower initial cost the OSTW-CC has proven to be a reliable economical choice when cable clamp strain relief is required.The OSTW-CC- ( )-125 clamp cap comes in all TC calibrations. The 5 pack contains all the parts required as a direct replacement for PCLM assembly items. Option -250- size for up to 1/4" BX cable clamp . For OEM quantity bulk packs contact OEM sales.

See the model OST-CC-TOOL Fast Assembly Sequence diagram below. This tool holds any OST series connector and the CC series clamp parts. This holding tool allows the technician to complete the connector and cable clamp assembly from the top side without holding the loose parts or turning the connector.

Complete TC connector OSTW-CC-( )-( ) with the integral cable clamp strain relief OSTW-CC">click this link. Fast Assembly sequence using the OSTW-CC-Tool

loading all models
loading all reviews
Rated 3 out of 5 by from Clips come in pack of 10 I was unable to find on this page how many clips came in a package, I assumed it was 1 clip for the stated price. I was wrong. It is 10 per pack. It would be nice if that is stated here so I didn't have to order x10 what I actually needed.
Date published: 2023-04-28
  • y_2024, m_4, d_24, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_SSRT-332-5, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

Can you please recommend a replacement part for this item? Item# OSTW-CC-C-125

Asked by: AdamC
Hi, thanks for your inquiry. Unfortunately, we do not have a replacement part for OSTW-CC-C-125. Please contact us with any further questions.
Answered by: Jane
Date published: 2019-06-26
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_SSRT-332-5, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration