text.skipToContent text.skipToNavigation

Accessories for Standard Size Thermocouple Connectors

Thermocouple Connector Standard Size Round 2 Pin includes Integral Cable Clamp Cap

$17.51

Item# OSTW-CC-C-250-ROHS

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $17.51
10-49 $16.63
50-99 $15.76
100-999 $14.88
1000-4999 $14.01
5000+ $13.13

In stock

Lead Time ( If not in Stock): 98 weeks

Thermocouple Connector Standard Size Round 2 Pin includes Integral Cable Clamp Cap OSTW-CC-C-250-ROHS OSTW-CC-C-250-ROHS
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Crimp Bushing
  • Wire Caddy
  • Tube Clamps
  • Strain Relief Tubing
  • Cable Clamp Metal PCLM
  • Cable Clamp Integral OSTW-CC
  • Cable Clamp Integral OSTW-CC-125 upto 1/8"
  • Cable Clamp Integral OSTW-CC-250 upto 1/4" BX
  • Safety Clips
  • Round Hole Panel Mounting Brackets
  • Rubber Boots
  • Grommets
  • Fast Assembly Tool

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensing Type
Thermocouple Calibration Type
Connector Style
Temperature Range
Calibration Standard
RoHS Compliant
Additional Features


Product Specs

Description

Improved Cable Clamp Design:
Strain relief and cable clamp needs have traditionally been accomplished by a (legacy style) metal PCLM clamp with numerous small loose parts. Based on input from current users plus recent automation developments TC cable clamp design and assembly has greatly improved.

The OSTW-CC cable clamp has reduced the assembly time by 2/3's and made all the loose screws captive. Combined with a lower initial cost the OSTW-CC has proven to be a reliable economical choice when cable clamp strain relief is required.The OSTW-CC- ( )-125 clamp cap comes in all TC calibrations. The 5 pack contains all the parts required as a direct replacement for PCLM assembly items. Option -250- size for up to 1/4" BX cable clamp . For OEM quantity bulk packs contact OEM sales.

See the model OST-CC-TOOL Fast Assembly Sequence diagram below. This tool holds any OST series connector and the CC series clamp parts. This holding tool allows the technician to complete the connector and cable clamp assembly from the top side without holding the loose parts or turning the connector.

Complete TC connector OSTW-CC-( )-( ) with the integral cable clamp strain relief OSTW-CC">click this link. Fast Assembly sequence using the OSTW-CC-Tool

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Can you please recommend a replacement part for this item? Item# OSTW-CC-C-125

Asked by: AdamC
Hi, thanks for your inquiry. Unfortunately, we do not have a replacement part for OSTW-CC-C-125. Please contact us with any further questions.
Answered by: Jane
Date published: 2019-06-26
  • y_2021, m_1, d_21, h_2CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.13
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_OSTW-CC-C-250-ROHS, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 42ms
  • QUESTIONS, PRODUCT

en-US
en
Save Configuration