3-Prong Standard Size Thermocouple, RTD, & Thermistor Connectors
3-Prong Standard Size Round Pin Connector for Thermocouple, RTD and 3-Wire Thermistor
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $6.72 |
10-49 | $6.38 |
50-99 | $6.05 |
100-999 | $5.71 |
1000-4999 | $5.38 |
5000+ | $5.04 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
3-Prong Standard Size Round Pin Connector for Thermocouple, RTD and 3-Wire Thermistor is rated
out of
5 by
1.
- 3 Prong / Pin Standard Design
- Thermocouple Color Coded ANSI
- White Uncompensated Available
- Glass Filled Nylon Rated to 425 F
Edit Options
View all modelsNot all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Sensing Type
Thermocouple Calibration Type
Connector Style
Temperature Range
Connector Gender
Calibration Standard
No. of Pins/Sockets
RoHS Compliant
Additional Features
Product Specs
The OTP 3-prong is standard sized with round pins and is available color-coded for thermocouple or white for uncompensated 3 wire and 3 pin TC connectors. These quick disconnect plugs and jacks provide reliable connections between thermocouple, RTD or thermistors and extension wires. The color-coded bodies are molded of high performance glass-reinforced nylon. Tubular plug prongs and collet-type jack inserts have low mass and reduce temperature gradients. Negative prongs and inserts are larger than positives to insure proper polarity upon connection. This is a standard feature on all OMEGA™ connectors. Recommended for most applications requiring three-wire circuits, including shielded thermocouples, thermistors, and RTD's. Especially useful for continuing thermocouple shield leads through panel jacks. Will withstand ambient temperatures to 220°C (425°F). High-impact construction.
For strain relief and other accessories see Related Links below.
Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
For strain relief and other accessories see Related Links below.
Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
Rated 3 out of
5
by
CHAU from
PART NUMBER NOT SHOWN WHEN CLICK ON VOLUME PRICE
Suggest when clicked on volume discount price, should shown the part number as well.
Now the part number is covered
Date published: 2020-04-02