text.skipToContent text.skipToNavigation

SMT Circuit Board Mountable Thermocouple & RTD Connectors

Circuit board thermocouple and RTD miniature pcb connectors

$1,140.00

Item# PCC-SMD-1000

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,140.00
5-9 $1,083.00
10-24 $1,026.00
25-49 $969.00
50-99 $912.00
100+ $855.00

In stock

Lead Time ( If not in Stock): 4 weeks

Circuit board thermocouple and RTD miniature pcb connectors PCC-SMD-1000 PCC-SMD-1000
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Surface mount device can be soldered directly to PCB
  • Produced on a reel for use with pick-and-place machines
  • Used in pairs for miniature 2-pin thermocouple connectors
  • 1 contact per pin connection great for RTD's and Thermistors
  • Perfect for handheld thermometers and dataloggers
  • Universal calibration provides great accuracy when paired with integrated cold junction compensation
  • Made of nickel-plated beryllium copper, boasting a high operating temperature range (even higher range on high temp PCB)
  • Patent-pending design features reverse polarity protection for error-proof assembly
  • CAD/STEP File download

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensing Type
Thermocouple Calibration Type
Connector Style
Temperature Range
Connector Gender
No. of Pins/Sockets
RoHS Compliant
Additional Features


Product Specs

The PCC-SMD connector from OMEGA is perfect for bringing Thermocouple, RTD, and/or Thermistor probes to high volume production printed circuit boards. Take advantage of the built-in cold junction compensation features of your chosen Analog to Digital Converter (ADC). The flat bottoms of these connectors have a superior design that thermally couples them to the circuit board for ideal cold-junction compensation. These SMT populated connectors can be used with any Thermocouple Calibration and are designed for low-cost, high-volume production. They also feature a patent-pending asymmetric design that prevents connectors from being plugged in backwards. Connectors come conveniently packaged in 13” diameter tape-and-reel.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

For pick-and-place purposes, what is the orientation of the parts on the reel?

Asked by: jlogan03
Thank you for your inquiry. Please send your questions to temp@omega.com and we will review and advise.
Answered by: Application Engineer JB
Date published: 2020-07-27
  • y_2020, m_11, d_28, h_16CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.12
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_PCC-SMD-1000, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 1ms
  • QUESTIONS, PRODUCT

en-US
en
Save Configuration