Ceramic Miniature Thermocouple Connectors for High Temperature
Ultra High Temperature Miniature Connectors, Including Series for High Vacuum Applications
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $16.23 |
10-49 | $15.42 |
50-99 | $14.61 |
100-999 | $13.80 |
1000-4999 | $12.98 |
5000+ | $12.17 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Ultra High Temperature Miniature Connectors, Including Series for High Vacuum Applications is rated
out of
5 by
3.
- Extra Heavy Duty Ceramic Construction
- One-Piece Body with Removeable Cap Design
- Oversized Terminal Screws for Easy Wiring
- Accepts Stranded or Solid Wire up to Size 20 AWG
- USHX Series Has No Glaze or Marking Ink to Contaminate High Vacuum Furnaces
- Uses Color-Coded Dots for Thermocouple Type Identification (Removeable for USHXs)
- Ceramic Body Temp Rating: 650°C (1200°F)
Edit Options
View all modelsNot all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Sensing Type
Thermocouple Calibration Type
Connector Style
Temperature Range
Connector Gender
Calibration Standard
No. of Pins/Sockets
RoHS Compliant
Additional Features
Product Specs
SHX subminiature connectors are ideal for use with fine gage thermocouple wires in applications where high temperatures are required. The SHX connector is permanently dot-coded to conform to ANSI and OMEGA standards for applications such as high vacuum furnaces where contamination would adversely affect the process, USHX connectors are shipped with a removable color-coding dot. Two-piece ceramic construction assures long life, while the oversized terminal screws allow for easy wiring.
Rated 4 out of
5
by
150pilot from
Works as advertised
Connectors work as advertised although being ceramic they crack easily with rough handling.
Note: Strain relief clamps are also needed to facilitate holding the attached cable in place.
Date published: 2016-09-23
Rated 3 out of
5
by
common from
Hight temp connector
I like the firm hold on the connectors but did not realize how fragile the cover assembly is. I broke the cover with only moderate tightening of the screws.
I was a little more cautious on the next assembly and it was ok.
Date published: 2018-05-26
Rated 5 out of
5
by
Wilcon from
Good connectors
Good but fragile connectors. Great identification.
Date published: 2020-08-26
What is the percentage of alumina the SHX-K-F body contains?
Thank you for your question.
The SHX series bodies all contain a minimum of 95% alumina.
Date published: 2020-04-23
Where can I buy strain relief clamps for the SHX male and female miniature connectors?
Hi, thanks for connecting with Omega. The part number for the cable clamp is PCLM-SHX. https://www.omega.com/en-us/sensors-and-sensing-equipment/temperature/thermocouple-and-rtd-connectors/hightemp-stnd-con-acc/p/PCLM-SHX
Please email us at temp@omega.com with any further questions, thanks
Date published: 2019-06-18